Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Patch Panels/Racks  >  Fiber Enclosures and Splice Trays  >  Fiber Splice Trays  >  Splice Tray  >  FE-ST7MC

Fiber Enclosure Splice Tray 7-inch w/Metal Cover

   Features
  • Sturdy Metal Tray construction with Metal or Clear LEXAN° Cover options
  • Two sizes, 7-Inch and 8.74-Inch Trays
  • Mounting Holes located to Protect the cable and splices
  • Optional Splice Kits available to handle most splicing needs
Fiber Enclosure Splice Tray 7-inch w/Metal Cover
Click image to zoom Click image(s) to zoom
List Price 
$17.98
Your Price1-4$17.98
5-9$17.62
10-24$17.26
25-99$16.90
100 +$16.54
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Fiber Enclosure Splice Trays provide complete protection for delicate stripped fibers and splices for all types of fiber optic cable designs. All trays accommodate a wide variety of splice holders and feature two cover options; a clear polycarbonate cover for viewing of tray contents and metal cover for maximum protection. The mounting holes on the Trays are located to prevent fiber damage during installation and removal. The Splice Trays accommodate a number of Splice Kit Options to handle most splice situations and can be ordered separately.

   Details
L-com Item #FE-ST7MC
ManufacturerL-com
UPC # (More)822335094796
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)

   Applications
  • Secure Fiber Splicing in protective structure
  • Cable strain relief and correct radius control for optimum operation
  • Select Single mode and Multimode Splice Kits when ordering
Datasheets
Catalog Page
2D Drawing (.pdf)

Similar Products
Gangable Rack Enclosure 76""H x 27""D                                                               Gangable Rack Enclosure 76""H x 27""D
Your Price:   $1,200.98
Availability:   3 Days
    More Info
Gangable Rack Enclosure 71""H x 27""D                                                               Gangable Rack Enclosure 71""H x 27""D
Your Price:   $1,123.48
Availability:   3 Days
    More Info
Gangable Rack Enclosure 48""H x 27""D                                                               Gangable Rack Enclosure 48""H x 27""D
Your Price:   $994.32
Availability:   3 Days
    More Info

Accessories for the Fiber Enclosure Splice Tray 7-inch w/Metal Cover
Splice Kit Fusion Holder 12 Single Sleeves
Splice Kit Fusion Holder 12 Single Sleeves
Splice Kit Fusion Holder 24 Single Sleeves
Splice Kit Fusion Holder 24 Single Sleeves
Splice Kit Fusion Holder 24 Single/12 Mass Sleeves
Splice Kit Fusion Holder 24 Single/12 Mass Sleeves

Customers who bought the Fiber Enclosure Splice Tray 7-inch w/Metal Cover product also bought . . .
Fiber Sub Panel, 6 SC Duplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 SC Duplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 SC Duplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 SC Duplex Couplers, Bronze Sleeve
Fiber Sub Panel, 6 SC Duplex Couplers, w/Bronze Sleeve
Fiber Sub Panel, 6 SC Duplex Couplers, w/Bronze Sleeve
1 Meter Interval OM1 62.5/125 Bulk Zipcord, 3mm Cable OD
1 Meter Interval OM1 62.5/125 Bulk Zipcord, 3mm Cable OD
OM3 50/125, 10 Gig Multimode Fiber Cable, Dual SC / Dual SC, 1.0m
OM3 50/125, 10 Gig Multimode Fiber Cable, Dual SC / Dual SC, 1.0m
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Fiber Enclosure Splice Tray 7-inch w/Metal Cover
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845