Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Patch Panels/Racks  >  Fiber Enclosures and Splice Trays  >  Fiber Splice Trays  >  Splice Tray  >  FE-ST7PC

Fiber Enclosure Splice Tray 7-inch w/LEXAN® Cover


Fiber Enclosure Splice Tray 7-inch w/LEXAN® Cover

Click image to zoom Click image(s) to zoom
L-com Item # FE-ST7PC

List Price
$14.98
Your Price 1-4$14.98
5-9$14.68
10-24$14.38
25-99$14.08
100 +$13.78
Availability:
6/5/2013
Quantity  

 
Fiber Enclosure Splice Trays provide complete protection for delicate stripped fibers and splices for all types of fiber optic cable designs. All trays accommodate a wide variety of splice holders and feature two cover options; a clear polycarbonate cover for viewing of tray contents and metal cover for maximum protection. The mounting holes on the Trays are located to prevent fiber damage during installation and removal. The Splice Trays accommodate a number of Splice Kit Options to handle most splice situations and can be ordered separately.

L-com Item #FE-ST7PC
ManufacturerL-com
UPC # (More)822335094789
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Sturdy Metal Tray construction with Metal or Clear LEXAN° Cover options
  • Two sizes, 7-Inch and 8.74-Inch Trays
  • Mounting Holes located to Protect the cable and splices
  • Optional Splice Kits available to handle most splicing needs
Applications:
  • Secure Fiber Splicing in protective structure
  • Cable strain relief and correct radius control for optimum operation
  • Select Single mode and Multimode Splice Kits when ordering
Similar Products In Stock

Fiber Enclosure Wall Mount with 2 FSP Series Sub panel openings                                     Fiber Enclosure Wall Mount with 2 FSP Series Sub panel openings
Your Price: $81.98
Availability: In Stock
More Info
19"" Rack Mountable Shelf 1U                                                                        19"" Rack Mountable Shelf 1U
Your Price: $47.42
Availability: In Stock
More Info
Splice Kit Fusion Holder 12 Single Sleeves                                                          Splice Kit Fusion Holder 12 Single Sleeves
Your Price: $5.98
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845