Cart is Empty
  
   
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Patch Panels/Racks  >  Fiber Enclosures and Splice Trays  >  Fiber Enclosure Rack Mounted  >  Fiber Enclosures Rack Mounted  >  FE-RM1U12PSP

Fiber Enclosure Rack Mount 1U, with 3 FSP Series Sub panel openings


FIBER Encl Rack 1U 18 Port Pnl
Roll over image to zoom in
FIBER Encl Rack 1U 18 Port Pnl FIBER Encl Rack 1U 18 Port Pnl FIBER Encl Rack 1U 18 Port Pnl FIBER Encl Rack 1U 18 Port Pnl
L-com Item # FE-RM1U12PSP

List Price$199.95
Your Price 1-9$199.95
10-24$191.95
25-99$183.95
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The logical choice for your Rack mounted Fiber Termination needs. Can be used to house fiber Splice Trays, and FSP Series Sub Panels, . This 1U (1.75") Fiber enclosure features innovative designs that include Smoked Lexan front and Metal rear doors that fully open and can also be easily removed & re-attached permitting full access to the Splice Trays and the FSP Series Sub Panels and a fully accessible slide tray that can be can be slid out either the front or back to accomodate different installation requirements.
Features abundant tie points, cables can be easily secured and organized for a professional look. This rugged steel Rack mount enclosure is finished with a durable black powder coat. Supports Installaion of 3 FSP Series Sub Panels
Rack mounting ears and cable ties included
(Splice trays and FSP Series Sub panels are sold separately).


L-com Item #FE-RM1U12PSP
ManufacturerL-com
UPC # (More)822335094741
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Rack Mounted Fiber Enclosure in 1U Configurations
  • Enclosure tray can be slid out completely from the front or rear and Supports Installation of 3 FSP Series Sub Panels or MPO Cassettes
  • Routing guides to limit bend radius and enhance strain-relief control
  • 16-gauge steel with corrosion-resistant black powder finish
  • Smoked Lexan See-Thru Front door, metal rear door both easily removable for ease of accesss
Applications:
  • Full protection for the fibers, fiber splices and terminations.
  • Organized terminations and clean fiber distribution
  • Wide selection of Patch Panels, ease of connectivity
  • Splice Tray management for the installation
Similar Products

Gangable Rack Enclosure 76"H x 27"D                                                                 Gangable Rack Enclosure 76"H x 27"D
Your Price: $1,225.02
Availability: 3 Days
More Info
Gangable Rack Enclosure 71"H x 27"D                                                                 Gangable Rack Enclosure 71"H x 27"D
Your Price: $1,145.97
Availability: 3 Days
More Info
Gangable Rack Enclosure 48"H x 27"D                                                                 Gangable Rack Enclosure 48"H x 27"D
Your Price: $1,014.24
Availability: 3 Days
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Fiber Enclosure Rack Mount 1U, with 3 FSP Series Sub panel openings
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845