L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Patch Panels/Racks  >  Rack Mount Cat5/6 Protectors  >  LP CAT5 Rack Mount

Category 5 19-Inch Rack Mount Patch Panel - 4 Surge Protector Ports

Category 5 19-Inch Rack Mount Patch Panel - 4 Surge Protector Ports

High quality and an affordable price makes L-com's line of Rack Mountable High Performance Category 5 Surge Protection Panels the right choice for any IT installation. With proven surge protection circuits built into the patch panel, you can be assured of robust surge protection over any line passing through the panel's circuits.

19-Inch Rack Mount 4-Port 10/100 Base-T CAT5 Lightning Surge Protector - RJ45 19-Inch Rack Mount 4-Port 10/100 Base-T CAT5 Lightning Surge Protector - RJ45 Quantity   
Item # RMSP-CAT5S-4   Power Rating 3 (1=Low-Pwr to 5=Hi-Pwr)
List Price $133.74  Price Breaks  Availability  In Stock

19" Rack Mount 12-Port 10/100 Base-T Cat5 Lightning Surge Protector - RJ45 19" Rack Mount 12-Port 10/100 Base-T Cat5 Lightning Surge Protector - RJ45 Quantity   
Item # RMSP-CAT5S-12   Power Rating 3 (1=Low-Pwr to 5=Hi-Pwr)
List Price $211.32  Price Breaks  Availability  In Stock

19" Rack Mount 24-Port 10/100 Base-T Cat5 Lightning Surge Protector - RJ45 19" Rack Mount 24-Port 10/100 Base-T Cat5 Lightning Surge Protector - RJ45 Quantity   
Item # RMSP-CAT5-24   Power Rating 3 (1=Low-Pwr to 5=Hi-Pwr)
List Price $472.88  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.