L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Patch Panels/Racks  >  Label printers  >  Brady Printer Labels  >  BMP21 Labels  >  M21-750-499

Cartridge, 0.750" W x 16' L Nylon Cloth


ID PAL & LABPAL BMP
Roll over image to zoom in
L-com Item # M21-750-499

List Price$26.39
Your Price 1 +$26.39
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
IDPAL/BMP21 labels are available in a myriad of sizes and material styles which allow users to attach labels to many different types of surfaces. We only feature some of our best sellers here on the web site, but L-com has access to all styles offered by Brady. If you need a label cartridge this is not listed here please contact our sales team for a quote.

L-com Item #M21-750-499
ManufacturerBrady Corporation
Mfg.'s Item #M21-750-499
UPC # (More)822335374249
Features:
  • Ideal for Wire & Cable, Patch Panels, Terminal Blocks & Face Plates
  • Cartridge contains Nylon cloth Label 0.75 Inches x 16ft Long
  • 0.375 & 0.50   inch sizes available
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Applications:
  • LAN installations
  • Asset identification
  • Cable management
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cartridge, 0.750" W x 16' L Nylon Cloth
© Infinite Electronics International, Inc.