Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Patch Panels/Racks  >  Label printers  >  PAL/BMP21 Labels  >  M21-750-499

Cartridge, 0.750" W x 16' H Nylon Cloth

   Features
  • Ideal for Wire & Cable, Patch Panels, Terminal Blocks & Face Plates
  • Cartridge contains Nylon cloth Label 0.75 Inches x 16ft Long
  • 0.375 & 0.50   inch sizes available
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Cartridge, 0.750
Click image to zoom Click image(s) to zoom
List Price 
$23.99
Your Price1 +$23.99
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

IDPAL/BMP21 labels are available in a myriad of sizes and material styles which allow users to attach labels to many different types of surfaces. We only feature some of our best sellers here on the web site, but L-com has access to all styles offered by Brady. If you need a label cartridge this is not listed here please contact our sales team for a quote.

   Details
L-com Item #M21-750-499
ManufacturerBrady Corporation
Mfg.'s Item #M21-750-499
RoHS StatusSee Manufacturer (More)

   Applications
  • LAN installations
  • Asset identification
  • Cable management
Catalog Page

Accessories for the Cartridge, 0.750" W x 16' H Nylon Cloth
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer

Customers who bought the Cartridge, 0.750" W x 16' H Nylon Cloth product also bought . . .
Cable Splicer Serrated Scissor
Cable Splicer Serrated Scissor
Two-In-One Modular Crimp Tool
Two-In-One Modular Crimp Tool
UTP Round Cable Jacket Stripper
UTP Round Cable Jacket Stripper
Modular Plug, RJ45(8x8)High Performance Cat5/5E, Pkg/50
Modular Plug, RJ45(8x8)High Performance Cat5/5E, Pkg/50
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 7.0 ft
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 7.0 ft
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Cartridge, 0.750" W x 16' H Nylon Cloth
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845