L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Patch Panels/Racks  >  D-Sub  >  DB25 Patch Panels  >  PR35GB25FB

3.50" x 19" Panel, 16 DB25 Female / Female Couplers


3.5
Roll over image to zoom in
3.5 3.5 3.5 3.5
L-com Item # PR35GB25FB

List Price$172.88
Your Price 1-9$172.88
10-24$165.96
25-99$159.05
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of rack panel?  

An L-com exclusive, four 19" x 3.5" rack panels are available with 16 shielded D-sub slimline couplers. Color of panel is black. Couplers female to female and fully shielded. Helpful white numbered legend printed 1-16.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!


L-com Item #PR35GB25FB
ManufacturerL-com
UPC # (More)822335031098
RoHS StatusNot Compliant At This Time (More)
Features:
  • 19" x 3.5" rack panels with DB25 couplers for patching
  • Screened port numbers simplify cable organization and tracking
  • Each panel has an attractive black finish
  • D-Sub adapters are female to female
  • Optional cable management bracket PR-CMB available (sold separately)
    Same day shipping on most items; Order online today!
Applications:
  • Data center management
  • Instrument control/monitoring
  • Data networking
  • Test and measurement
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.50" x 19" Panel, 16 DB25 Female / Female Couplers
© Infinite Electronics International, Inc.