L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Patch Panels/Racks  >  USB  >  PR175, 35F504-UAB, S  >  PR35F504-UABS

3.50" 32 Port Panel USB A/B Flanged Coupler, Shielded


3.5
Roll over image to zoom in
3.5 3.5 3.5
L-com Item # PR35F504-UABS

List Price$284.05
Your Price 1-9$284.05
10-24$272.69
25-99$261.33
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of rack panel?  

An L-com exclusive, 19" rack panels available with 16 or 32 shielded or unshielded USB flanged couplers or USB keystone style couplers. Available are USB Types A/A, A/B and B/A. Panel heights are 1.75" or 3.5" and color of panels is black. Couplers are black (unshielded) or metallic (shielded). Helpful white numbered legend printed 1-16 / 1-32

Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!


L-com Item #PR35F504-UABS
ManufacturerL-com
UPC # (More)822335031036
Features:
  • 19" patch panels with USB A/B couplers for USB applications
  • Screened port numbers simplify cable organization and tracking
  • Each panel has an attractive black finish. Available with 16 ports (19" x 1.75" panel) or 32 ports (19" x 3.5" panel)
  • USB couplers are available with shielded or unshielded housings for user preferred grounding method
  • Optional cable management bracket PR-CMB available (sold separately)
Applications:
  • MDF/IDF
  • Premise Wiring
  • USB cable aggregation
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

3.50" 32 Port Panel USB B/A Keystone Style Coupler, Shielded                                        3.50" 32 Port Panel USB B/A Keystone Style Coupler, Shielded
Your Price: $377.86
Availability: In Stock
More Info
3.50" 32 Port Panel USB A/A Keystone Style Coupler, Shielded                                        3.50" 32 Port Panel USB A/A Keystone Style Coupler, Shielded
Your Price: $377.86
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.50" 32 Port Panel USB A/B Flanged Coupler, Shielded
© Infinite Electronics International, Inc.