L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Patch Panels/Racks  >  Cat5e/Cat6/Cat6a  >  Cat5e Feed Thru  >  PR175, 35UT568  >  PR35UT568

3.50" 32 Port Low Profile Offset Category 5e Feed-Thru Panel, Unshielded


3.5
Roll over image to zoom in
3.5 3.5 3.5 3.5
L-com Item # PR35UT568

List Price$387.36
Your Price 1-9$387.36
10-24$371.87
25-99$356.37
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of rack panel?  

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique low-profile offset keystone couplers are pre-installed into a standard 19" rack panel providing an easy method for coupling 32 Category 5e grade patch cables on a rack. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!


L-com Item #PR35UT568
ManufacturerL-com
UPC # (More)822335031234
RoHS StatusNot Compliant At This Time (More)
Features:
  • 19" x 3.5" Rack panel with 32 Category 5e offset keystone couplers for high-speed data applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Screened port numbers simplify cable organization and tracking
  • Each panel has a black powder coat finish for durability
  • Optional cable management bracket PR-CMB available (sold separately)
    Same day shipping on most items; Order online today!
Applications:
  • LAN aggregation
  • Data center management
  • 802.3/802.3u
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

3.50"x19" Panel Kit with 32 RJ45 (8x8) Keystone Jacks                                               3.50"x19" Panel Kit with 32 RJ45 (8x8) Keystone Jacks
Your Price: $178.10
Availability: In Stock
More Info
3.50" 32 Port Panel RJ45 (8x8), Straight, Keyed                                                     3.50" 32 Port Panel RJ45 (8x8), Straight, Keyed
Your Price: $252.33
Availability: In Stock
More Info
3.50" 32 Port ECF Flange Mounted Category  6 Feed-Thru Panel, Unshielded                            3.50" 32 Port ECF Flange Mounted Category 6 Feed-Thru Panel, Unshielded
Your Price: $432.28
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.50" 32 Port Low Profile Offset Category 5e Feed-Thru Panel, Unshielded
© Infinite Electronics International, Inc.