Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Patch Panels/Racks  >  19 Inch Racks, Cabinets and Accessories  >  19 Inch Wall-Table-Ceiling Mount Racks  >  DWR-

19" Wall Mount Pivoting Rack Cabinet with Security Door

19" Wall Mount Pivoting Rack Cabinet with Security Door

When floor space is limited choose Middle Atlantic's Wall Mount Enclosure System. Featuring the exclusive tool-free Quick-MountTM system, one person can easily install the center section to the backpan at the jobsite. The swing direction of the center section can easily be reversed for a custom fit for each application. Each cabinet features a lockable Plexi front door that is keyed differently than the main cabinet section for security. Built with 11-gauge 10-32 threaded rack rail and a welded shell, this cabinet can handle up to 300 lbs of equipment. Numerous laser knockouts allow cables to be properly routed for each jobsite.

19" Wall Mount Pivoting Rack Cabinet 10U 19" Wall Mount Pivoting Rack Cabinet 10U Quantity   
Item # DWR-1017PD 
List Price $672.55   PriceBreaks  Availability  6/21/2013

19" Wall Mount Pivoting Rack Cabinet 16U 19" Wall Mount Pivoting Rack Cabinet 16U Quantity   
Item # DWR-1617PD 
List Price $828.98   PriceBreaks  Availability  6/21/2013

19" Wall Mount Pivoting Rack Cabinet 21U 19" Wall Mount Pivoting Rack Cabinet 21U Quantity   
Item # DWR-2117PD 
List Price $1,009.86   PriceBreaks  Availability  6/21/2013

19" Wall Mount Pivoting Rack Cabinet 24U 19" Wall Mount Pivoting Rack Cabinet 24U Quantity   
Item # DWR-2417PD 
List Price $1,054.03   PriceBreaks  Availability  6/21/2013



More Ideas
19" Pivoting Wall Enclosure – Pivots 90-degrees for access to rear connections                                                                                                                                                                                19" Pivoting Wall Enclosure – Pivots 90-degrees for access to rear connections
 Your Price:   $1,326.14
  
    More Info
19" Wall Mount Rack Frame                                                                                                                                                                                                                                     19" Wall Mount Rack Frame
 Your Price:   $173.79
  
    More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845