Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Patch Panels/Racks  >  19 Inch Racks, Cabinets and Accessories  >  19 Inch Wall-Table-Ceiling Mount Racks  >  DWR-  >  DWR-2117PD

19" Wall Mount Pivoting Rack Cabinet 21U

   Features
  • Wall Mountable Pivoting Rack Enclosure for network equipment and patch panels
  • Lockable Plexi front door for securing valuable equipment
  • Up to 300 lbs of equipment storage capacity
  • Numerous laser knockouts for cable routing
  • 11-gauge 10-32 threaded rack rail for secure mounting of heavy equipment
19
Click image to zoom Click image(s) to zoom
List Price 
$946.92
Your Price1-9$946.92
10-24$927.98
25-99$890.10
100 +$710.19
Quantity  
Availability: Expected
5/26/2013


 

When floor space is limited choose Middle Atlantic's Wall Mount Enclosure System. Featuring the exclusive tool-free Quick-MountTM system, one person can easily install the center section to the backpan at the jobsite. The swing direction of the center section can easily be reversed for a custom fit for each application. Each cabinet features a lockable Plexi front door that is keyed differently than the main cabinet section for security. Built with 11-gauge 10-32 threaded rack rail and a welded shell, this cabinet can handle up to 300 lbs of equipment. Numerous laser knockouts allow cables to be properly routed for each jobsite.

   Details
L-com Item #DWR-2117PD
ManufacturerMiddle Atlantic Products (Datatel)
Mfg.'s Item #DWR-21-17PD
UPC # (More)656747005428
RoHS StatusSee Manufacturer (More)
# Rack Spaces21
ColorBlack
Height36.75 in
Useable Depth15"
Weight Capacity (lbs)250 lbs

   Applications
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • IDF installations

Accessories for the 19" Wall Mount Pivoting Rack Cabinet 21U
19" Pivoting Wall Enclosure – Pivots 90-degrees for access to rear connections
19" Pivoting Wall Enclosure – Pivots 90-degrees for access to rear connections
19" Wall Mount Rack Frame
19" Wall Mount Rack Frame
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 19" Wall Mount Pivoting Rack Cabinet 21U
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845