Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Patch Panels/Racks  >  19 Inch Racks, Cabinets and Accessories  >  19 Inch Rack Shelves  >  SSL  >  SSL

19" Low Profile Sliding Shelf 14" Surface Area

   Features
  • Used to house communications equipment in a 19" rack
  • Nylon roller slides with positive-stop lockouts provide smooth operation
  • Only 1U! saves valuable rack space
  • Extends up to 10" providing easy access to equipment
  • Heavy gauge steel construction ensures durability
19
Click image to zoom Click image(s) to zoom
List Price 
$107.52
Your Price1-9$107.52
10-24$105.37
25-99$101.07
100 +$80.64
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different type of rack panel? 

Rugged design and heavy gauge steel construction is what makes Middle Atlantic rack equipment the best choice for any installation. This low profile sliding shelf features nylon roller slides with positive-stop lockouts. This shelf only requires one rack space for installation and will extend 10-inches for storing equipment. Telescopic rear supports extend out to attach to the rear rack rail in and rack. Choose Middle Atlantic’s sliding rack shelf for your next project.

   Details
L-com Item #SSL
ManufacturerMiddle Atlantic Products (Datatel)
Mfg.'s Item #SSL
UPC # (More)656747021978
RoHS StatusSee Manufacturer (More)
# Rack Spaces1
ColorBlack
Height1.75"
Weight Capacity (lbs)35

   Applications
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations
Catalog Page

Accessories for the 19" Low Profile Sliding Shelf 14" Surface Area
19" Rack Mount Heavy-Duty Sliding Shelf
19" Rack Mount Heavy-Duty Sliding Shelf
19" Vented Rack Shelf - Center-Mount for Relay Racks
19" Vented Rack Shelf - Center-Mount for Relay Racks
19" Rack Mount Utility Drawer
19" Rack Mount Utility Drawer

Customers who bought the 19" Low Profile Sliding Shelf 14" Surface Area product also bought . . .
LSZH USB Cable Type A - A, 5.0m
LSZH USB Cable Type A - A, 5.0m
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
(1U) 1.75" X19" with 3 FSP Series Sub-Panel Openings
(1U) 1.75" X19" with 3 FSP Series Sub-Panel Openings
Coaxial Adapter, BNC Male / Female / Female
Coaxial Adapter, BNC Male / Female / Female
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 19" Low Profile Sliding Shelf 14" Surface Area
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845