Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Patch Panels/Racks  >  19 Inch Racks, Cabinets and Accessories  >  19 Inch Wall-Table-Ceiling Mount Racks

L-com offers a host of Middle Atlantic 19 inch wall mount racks, table top racks, and ceiling mount equipment racks. These wall, ceiling and table top racks are perfect for IDF applications where durability and security are a must.
Show Descriptions     Show Matrix 
19" Pivoting Panel Mount Rack for Wall mounting Patch Panels and Network Equipment
19" Pivoting Panel Mount Rack for Wall mounting Patch Panels and Network Equipment
Description: The logical choice for wall mounting patch panels and network equipment, this pivoting panel mount rack is offered in two depths, 6" and 12". Innovative design with 90-degree positive stop allows punching down while fully open. Featuring abundant tie points, cables can be easily secured and organized for a professional look. This rugged steel rack is finished with a durable black powder coat. Includes rack screws and hook and loop fasteners. (Patch panels, cable management and accessories pictured are sold separately).


19" Swing Frame Wall Racks
19" Swing Frame Wall Racks
Description: The SFR Series open swing frame wall rack provides easy and economical rear equipment access


19" Wall Mount Rack Frame
19" Wall Mount Rack Frame
Description: For an economical rack mount solution turn to Middle Atlantic's wall mount rack frame. This simple wall mountable frame is designed with both cost and space savings in mind. The self-squaring fixed mount design is easy to install and perfect for spaces where cabinet style racks cannot fit. Rugged 11-gauge steel rails support virtually all types of communication equipment. This rack is available in two different depths and various heights. Drop ship this rack directly to your next jobsite.


19" to 23" Rack Panel Extender
19" to 23" Rack Panel Extender
Description: Solve the problem of mounting 19" rack equipment to 23" communication racks with L-com's innovative rack panel extenders. These rugged steel rack ears extend the width of 19" rack mount panels to fit the common telecommunication style 23" relay racks and enclosures. Each ear is made with 16-gauge steel for strength and durability. The extender kit includes two extender plates and four 10-32 Phillips head screws, nuts and washers for mounting. Each extender is finished in a durable black powder coat. Larger volume quotations are available; Contact us today!


19" Wall Mount Rack Cabinet – Secure mounting of rack mount equipment
19" Wall Mount Rack Cabinet – Secure mounting of rack mount equipment
Description: If your looking for an economical wall mount enclosure, the SBX series it the perfect choice. Middle Atlantic's SBX series wall mount enclosures offer a fully welded center section with 18-gauge steel and a backpan made with 14-gauge steel. Equipment is easily secured behind the locking front door preventing unwanted access. With a usable depth of 14 inches, this enclosure can easily house most networking switches and equipment. Ventilation slots at the top and bottom of each side improve airflow within the cabinet. Drop ship this item directly to your next jobsite.


19" Low Profile Wall Mounted Rack Enclosures
19" Low Profile Wall Mounted Rack Enclosures
Description: Securely install rack mount equipment to any wall surface with Middle Atlantic's low profile wall mounted rack enclosures. The top cover is keyed separately from the hinged door providing user access to equipment controls while restricting access to rear connections within the enclosure. Two bottom located fan mounting positions with guards (fans not included) allow for proper thermal management. The adjustable front rack rail provides 20" to 23" useable equipment depth. Enclosures are available in 4-8U rack heights and support up to 150lbs. Drop ship this cabinet directly to your next jobsite; Contact us today!


19" Wall Mount Pivoting Rack Cabinet with Security Door
19" Wall Mount Pivoting Rack Cabinet with Security Door
Description: When floor space is limited choose Middle Atlantic's Wall Mount Enclosure System. Featuring the exclusive tool-free Quick-MountTM system, one person can easily install the center section to the backpan at the jobsite. The swing direction of the center section can easily be reversed for a custom fit for each application. Each cabinet features a lockable Plexi front door that is keyed differently than the main cabinet section for security. Built with 11-gauge 10-32 threaded rack rail and a welded shell, this cabinet can handle up to 300 lbs of equipment. Numerous laser knockouts allow cables to be properly routed for each jobsite.


Middle Atlantic IDF Series Intermediate Distribution Racks
Middle Atlantic IDF Series Intermediate Distribution Racks
Description: Choose the IDF series when rack mounting switches, routers and other equipment overhead in warehouses, retail outlets or any larger, open location. Available in 12 space and 16 space versions. Order online today!


19" Desktop Rail Racks – Organize rack mount test equipment on a desk or workbench
19" Desktop Rail Racks – Organize rack mount test equipment on a desk or workbench
Description: Quickly and inexpensively organize desktop processing and test equipment with Middle Atlantic's desktop rail racks. Offered in 8 and 12 space sizes, both models extend upward at a gentle slope to support equipment. Built with rugged steel, these desktop racks can handle up to 75 lbs of your equipment. Each rack has an overall width of 19-1/8" and a depth of 11-1/2" and is finished in a durable black powder coat. Immediate shipment on all in-stock items.


Low Profile Wall Mountable Locking Rack Cabinet – Protrudes only 7-1/2" from the wall
Low Profile Wall Mountable Locking Rack Cabinet – Protrudes only 7-1/2" from the wall
Description: Middle Atlantic's innovative design allows secure, parallel-to-the-wall mounting of rack equipment. With a vented, locking front door this enclosure is the perfect choice for mounting in non-secure areas. The upper bay mounts patch panels and pivots 100-degrees with positive stop for punch-downs. The lower bay mounts switches, hubs, and routers and pivots 15-degrees for access to rear connections. Abundant cable tie points and 24" length of hook and loop cable fasteners are included for cable management. Drop ship this enclosure directly to your jobsite saving time and money.


19" Pivoting Wall Enclosure – Pivots 90-degrees for access to rear connections
19" Pivoting Wall Enclosure – Pivots 90-degrees for access to rear connections
Description: When you want a full size enclosure but need easy access to rear equipment connections, choose the Middle Atlantic SR series pivoting wall enclosure. This enclosure mounts to a wall while the entire weight is supported by the floor through an innovative base platform design. Each enclosure can pivot 90-degrees while supporting up to 500lbs of equipment. The center section reverses for either a left or right opening. The cabinet is finished with a durable black textured powder coat. Drop ship this cabinet directly to your next jobsite.


HRF Series Half Rack System
HRF Series Half Rack System
Description: The HRF Series Half Rack System is a half-width format rack ideal for maximizing usable rackspace in confined areas. Designed to comply with the proposed specifications of the ECIA Half Rack Standard currently under development, the HRF Series Half Rack is compatible with half rack equipment from a variety of manufacturers. This space-saving solution is especially ideal for installation in lecterns, credenzas and in-wall applications. Complementary accessories for the HRF Series Half Rack include a high-static pressure blower to exhaust heat, runner kit to slide easily into place, rackmount shelves, as well as blank and vented panels to complete the installation


Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845