L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Patch Panels/Racks  >  Rack Mount Cat5/6 Protectors  >  LP CAT6 Rack Mount

19- Inch Category 6 Rack Mount Patch Panel - 4 Surge Protector Ports

19- Inch Category 6 Rack Mount Patch Panel - 4 Surge Protector Ports

High quality and an affordable price makes L-com's line of Rack Mountable High Performance Category 6 Surge Protection Panels the right choice for any IT installation. With proven surge protection circuits built into the patch panel, you can be assured of robust surge protection over any line passing through the panel's circuits.

19" Rack Mount 4-Port 10/100/1000 Base-T CAT6 Lightning Surge Protector - RJ45 19" Rack Mount 4-Port 10/100/1000 Base-T CAT6 Lightning Surge Protector - RJ45 Quantity   
Item # RMSP-CAT6-4   Power Rating 2 (1=Low-Pwr to 5=Hi-Pwr)
List Price $134.16  Price Breaks  Availability  In Stock

19" Rack Mount 12-Port 10/100/1000 Base-T CAT6 Lightning Surge Protector - RJ45 19" Rack Mount 12-Port 10/100/1000 Base-T CAT6 Lightning Surge Protector - RJ45 Quantity   
Item # RMSP-CAT6-12   Power Rating 2 (1=Low-Pwr to 5=Hi-Pwr)
List Price $279.05  Price Breaks  Availability  In Stock

19" Rack Mount 4-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 19" Rack Mount 4-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Quantity   
Item # RMSP-CAT6T-4   Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
List Price $149.90  Price Breaks  Availability  In Stock

19" Rack Mount 12-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 19" Rack Mount 12-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Quantity   
Item # RMSP-CAT6T-12   Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
List Price $286.97  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.