|
|
|
This isolated Type F jack feedthru rack panels is offered in a 1U high 16 port configuration. Panels are made from 16 gauge cold rolled steel and finished with a durable black powdercoat. Type F feedthru couplers have a non conductive washer for isolation from the rack panel.
Optional cable management bracket PR-CMB available (sold separately) Same day shipping on most items; Order online today!
| L-com Item # | PR175F16 | | | |
| Manufacturer | L-com | | | |
| UPC # (More) | 822335030206 | | | |
| RoHS Status | RoHS Compliant (More) | | | |
| Color | Black | | | |
| Grounded | N.A. | | | |
|
Need a different type of rack panel?
Features:
Rack mounted video feed-thru panels with 16 Type F female interfaces
Industry standard 1U panel heights will fit most rack panels. Heavy gauge steel and black powdercoating for durability
Write on space above and numerical legends below each port allows for quick identification of ports
Insulated Type F feed-thrus to address ground loop issues
Optional cable management bracket PR-CMB available (sold separately) Same day shipping on most items; Order online today!
|
|
Applications:
MDF/IDF
Premise Wiring
Network installation
Cable management
|
Accessories for the 1.75" x 19" Panel (Black), 16 F Coupler
|
|
|
|