|
L-com's NEMA enclosures, electrical enclosures and weatherproof (outdoor) enclosures are ideal for remote WLAN WiFi equipment installations, indoor and outdoor, hot and cold temperature environments, solar powered applications, corrosive environments, sub-zero installations, hotspot applications and protection of equipment from theft or damage. Our weatherproof enclosures feature both ABS and fiberglass NEMA rated designs and are available with a wide range of options including: heat, cooling, AC or DC power, and Power over Ethernet (PoE) interfaces. 120, 240 and EURO 240 VAC enclosures are also available.
In addition to our standard enclosure products, L-com can custom manufacture NEMA enclosures based on customer requirements for large-scale projects. Previous projects have included outdoor enclosures for 220 VAC applications, European applications and extreme environmental installations. Please note that our custom enclosures require a minimum quantity purchase. If you have a project with a requirement for a substantial number of custom NEMA enclosures please contact us.
See our weatherproof enclosures matrix to help identify the correct enclosure for your application. NEMA Enclosure Configuration Examples NEMA Enclosure Options
|