Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Weatherproof Enclosures  >  Enclosure Accessories  >  Enclosure Pole Mounting Kits  >  Pole Mounting Kits  >  HGX-PMT13

Universal Pole Mounting Kit-Pole Diameter 3 to 4 inches

   Features
  • Stainless steel rails
  • Rails securely bolted to the enclosure
  • Stamped in gripping edges in rails to grip pole
  • Heavy-Duty U-Bolts to secure enclosure to the pole
  • This mount allows you to use stainless strap band clamps to mount the enclosure to large diameter pipes and poles (Using straps may require using a safety cable to restrain the enclosure in the event that the straps fail)
Universal Pole Mounting Kit-Pole Diameter 3 to 4 inches
Click image to zoom Click image(s) to zoom
List Price 
$39.99
Your Price1-9$39.99
10-24$35.99
25-99$31.99
100 +$27.99
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Universal Pole Mounting Kit make mounting fast and easy. This kit is used to mount NB141207 or NB181608 series weatherproof enclosure to 3" (76.2mm) to 4" (101.6mm) Dia. Poles. For larger diameter poles, slots are provided in the rails for 1/2" (12.7mm) wide worm drive clamps.

Kit includes:

* (2) Mounting Rails * (2) U-Bolts and Hardware

For poles 1-1/4" (31.7mm) to 2" (50.8mm) dia. the HGX-PMT16 Universal Mounting Kit can be used.

   Details
L-com Item #HGX-PMT13
ManufacturerL-com
UPC # (More)822335065628
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • WLAN
  • Industrial Ethernet
  • SCADA
  • Remote site installations
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Universal Pole Mounting Kit-Pole Diameter 3 to 4 inches
14x12x7 Inch Weatherproof Enclosure with 802.3af compatible PoE Solid State Fan Controller
14x12x7 Inch Weatherproof Enclosure with 802.3af compatible PoE Solid State Fan Controller
18x16x8 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller
18x16x8 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller
14x12x7 Inch UL Listed  Weatherproof Enclosure
14x12x7 Inch UL Listed Weatherproof Enclosure
14x12x7 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller
14x12x7 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller
18x16x8 Inch UL Listed  Weatherproof Enclosure
18x16x8 Inch UL Listed Weatherproof Enclosure

Customers who bought the Universal Pole Mounting Kit-Pole Diameter 3 to 4 inches product also bought . . .
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
12x10x5 Inch UL Listed Weatherproof Enclosure
12x10x5 Inch UL Listed Weatherproof Enclosure
12x10x5 Inch UL Listed Weatherproof NEMA 4X Enclosure Only
12x10x5 Inch UL Listed Weatherproof NEMA 4X Enclosure Only
12x10x5 Inch UL Listed Weatherproof NEMA 4X Enclosure Only
12x10x5 Inch UL Listed Weatherproof NEMA 4X Enclosure Only
12x10x5 Inch UL Listed Weatherproof NEMA 4X Enclosure Only
12x10x5 Inch UL Listed Weatherproof NEMA 4X Enclosure Only
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Universal Pole Mounting Kit-Pole Diameter 3 to 4 inches
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845