L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Weatherproof Enclosures  >  UL Industrial Enclosures  >  UL Listed Non-Powered Enclosures  >  UL Non-Powered NB Series  >  NB080604-KIT01

8x6x4" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Mounting Plate


ENCL,FRP 8x6x4
Roll over image to zoom in
ENCL,FRP 8x6x4 ENCL,FRP 8x6x4 ENCL,FRP 8x6x4 ENCL,FRP 8x6x4
L-com Item # NB080604-KIT01

List Price$131.30
Your Price 1-9$131.30
10-24$126.05
25-99$120.80
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The NB080604 is a UL® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface. The fully gasketed lid features a stainless steel continuous hinge and a stainless steel quick release latch with padlock hasp. The light grey color of the NB080604 is cleaner, cooler and more aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

The NB080604 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates.

The NB080604-KIT01 includes a Blank Non-Metallic Starboard Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.

For additional information and complete specifications, click on the data sheet link below.



L-com Item #NB080604-KIT01
ManufacturerL-com
UPC # (More)822335353268
Features:
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Stainless steel quick release latch with padlock hasps
  • Can withstand continuous temperatures -58°F to 302°F (-50°C to 150°C), momentary exposure up to 392°F (200°C).
  • NEMA 4X / IP66-11 rated
  • Fully gasketed lid and integral mounting flange
Applications:
  • Remote wireless LAN Wi-Fi equipment installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
Similar Products

8x6x4" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate                 8x6x4" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate
Your Price: $131.30
Availability: In Stock
More Info
8x6x4" UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only                                    8x6x4" UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only
Your Price: $102.12
Availability: In Stock
More Info
8x6x4 Inch UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws             8x6x4 Inch UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws
Your Price: $107.33
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 8x6x4" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Mounting Plate
© Infinite Electronics International, Inc.