L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Non-Powered Industrial Enclosures  >  24x16x9 inch Non-Powered Enclosure  >  24x16x9 inch Non-Powered  >  NBG241609-KIT01

24x16x9 Inch Weatherproof NEMA 4X Enclosure with Blank Non-Metellic Starboard Mounting Plate


ENCL,FRP 24x16x9
Roll over image to zoom in
ENCL,FRP 24x16x9 ENCL,FRP 24x16x9 ENCL,FRP 24x16x9
L-com Item # NBG241609-KIT01

List Price$638.75
Your Price 1-9$638.75
10-24$613.20
25-99$587.65
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting feet (optional) allow it to be wall mounted as well as on a flat surface. The lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps and is fully gasketed. The enclosure material is UV stabilized and comes in neutral grey color.

The NBG241609-KIT01 includes a Blank Non-Metallic Starboard Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate. The contoured body provides an attractive and contemporary appearance. The NBG241609-KIT01 can be used as insulated communications box, terminal wiring box, instrument housing and housing for electrical controls in wet, dusty and corrosive environments.

An optional mounting kit is available, see HGX-WMT01.

For additional information and complete specifications, click on the data sheet link below.



L-com Item #NBG241609-KIT01
ManufacturerL-com
UPC # (More)822335096356
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed lid
  • Includes blank Non-Metallic Starboard mounting plate
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Accessories for the 24x16x9 Inch Weatherproof NEMA 4X Enclosure with Blank Non-Metellic Starboard Mounting Plate

Wall Mounting Kit for NBG Series Enclosures, 4 Pack
Wall Mounting Kit for NBG Series Enclosures, 4 Pack
Similar Products

24x16x9" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate               24x16x9" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate
Your Price: $638.75
Availability: In Stock
More Info
24x16x9" UL® Listed Weatherproof NEMA 4X Enclosure Only                                             24x16x9" UL® Listed Weatherproof NEMA 4X Enclosure Only
Your Price: $557.47
Availability: In Stock
More Info
24x16x9" UL® Listed Weatherproof NEMA 4X Enclosure w/Back and Front Mounting Plate                  24x16x9" UL® Listed Weatherproof NEMA 4X Enclosure w/Back and Front Mounting Plate
Your Price: $848.19
Availability: 4 Weeks
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 24x16x9 Inch Weatherproof NEMA 4X Enclosure with Blank Non-Metellic Starboard Mounting Plate
© Infinite Electronics International, Inc.