L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  Fiberglass (FRP) Enclosure  >  Cooled and Heated Enclosures  >  NB201611-1HFA

20x16x11 Inch 120 VAC Weatherproof Enclosure w/Adjustable Fan and Heater Thermostat


ENCL,FRP 20x16x11
Roll over image to zoom in
ENCL,FRP 20x16x11 ENCL,FRP 20x16x11
L-com Item # NB201611-1HFA

List Price$812.76
Your Price 1-9$812.76
10-24$780.25
25-99$747.74
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

The NB201611-1HFA is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps.

The light grey color of the NB201611-1HFA is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance. Due to the large size of this enclosure, it can accommodate dual sets of most access points.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Hot and Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heater and Cooling system, internal temperatures can be better maintained. This model is ideal in Hot and Cold environments.

The NB201611-1HFA includes two thermostat-controlled 200W (400W total) heaters. The heaters do not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heaters is required since they are mounted underneath the mounting plate.

For cooling, the two thermostat-controlled 12W (24W total) high airflow, low noise fans allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. Like the heaters, the cooling fans do not require the use of any of the AC outlets, leaving them all available for your equipment.

User Adjustable Thermostat

The 1HFA series features an adjustable thermostat that incorporates two separate thermostats, allowing the independent control of heating and cooling. The thermostat provides a temperature range of +32°F to +140°F for both the heating and cooling systems.

The heat thermostat features a Normally Closed (NC) circuit. When the temperature rises to the temperature set on the heat adjustment dial the circuit opens which turns off the heaters. When the temperature falls below the temperature set on the heat adjustment dial the circuit closes which turns on the heaters.

The cooling thermostat features a Normally Open (NO) circuit. When the temperature rises to the temperature set on the cooling adjustment dial the circuit closes which turns on the cooling fans. When the temperature falls below the temperature set on the cooling adjustment dial the circuit opens which turns off the cooling fans.

Heater Setting Range Cooling Fan Setting Range
NC - Open On Rise +32°F to +140°F NO - Close On Rise +32°F to +140°F
Switching Difference: 12°F ±7°F tolerance



<<<<<< Warning >>>>>>

Recommended Temperature Setting for the Heater Portion of the thermostat should only be between 32º to 50ºF
Recommended Temperature Setting for the Fan Portion of the thermostat should only be between 80º to 120ºF
Setting the Heater setting too high and the Fan setting too low can result in a conflict between the two halves wherein the unit might try to continue to heat while simultaneously trying to cool it.

For additional information and complete specifications, click on the Data Sheet link on the Downloads tab.



L-com Item #NB201611-1HFA
ManufacturerL-com
UPC # (More)822335374782
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Heating and cooling system with user adjustable thermostat
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment installations
  • Corrosive environments
  • Security and surveillance equipment installations
Similar Products

20x16x11 Inch 120 VAC Weatherproof Enclosure with Heater and 85° Turn-on Cooling Fans               20x16x11 Inch 120 VAC Weatherproof Enclosure with Heater and 85° Turn-on Cooling Fans
Your Price: $724.19
Availability: In Stock
More Info
20x16x11 Inch 120VAC Weatherproof Enclosure w/ Cooling Fans, Heat & Solid State Controller          20x16x11 Inch 120VAC Weatherproof Enclosure w/ Cooling Fans, Heat & Solid State Controller
Your Price: $724.19
Availability: In Stock
More Info
20x16x11 Inch 120VAC Weatherproof Enclosure w/ Cooling Fans and Heating System                      20x16x11 Inch 120VAC Weatherproof Enclosure w/ Cooling Fans and Heating System
Your Price: $682.51
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 20x16x11 Inch 120 VAC Weatherproof Enclosure w/Adjustable Fan and Heater Thermostat
© Infinite Electronics International, Inc.