L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Size  >  18x16x8 in  >  Non-Powered Enclosures  >  NB181608

18x16x8" UL® Listed Weatherproof Enclosure


ENCL,FRP 18x16x8
Roll over image to zoom in
ENCL,FRP 18x16x8 ENCL,FRP 18x16x8
L-com Item # NB181608

List Price$185.00
Your Price 1-9$185.00
10-24$177.60
25-99$170.20
100 +Call Us
Availability: 12/16/2019
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The NB181608 enclosure is a rugged, larger sized (18" x 16" x 8") weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray.

The NB181608 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates.

Now with UL®Listing Mark...

The NB181608 now comes with the UL® Listing Mark in every enclosure. Ideal for all constructions sites and epuipment encosure applications.


L-com Item #NB181608
ManufacturerL-com
UPC # (More)822335076129
Features:
  • UL® Listed Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • One bag of MPS screws shipped loose inside each enclosure
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Weight 19 lbs (8.6 kg)
Outside Dimensions (max) 19.5 x 17.5 x 10 inches
(49.5 x 44.4 x 25.4 cm)
Inside Dimensions 17.7 x 15.7 x 8.5 inches
(44.9 x 39.9 x 21.6 cm)
Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2” Cable Conduit Connector
RatingsNEMA Type 4, 4X / IP66

Similar Products

18x16x8 Inch Weatherproof NEMA Enclosure with Mounting Plate                                        18x16x8 Inch Weatherproof NEMA Enclosure with Mounting Plate
Your Price: $253.00
Availability: In Stock
More Info
18x16x8 Inch Weatherproof NEMA 3R Enclosure Only                                                    18x16x8 Inch Weatherproof NEMA 3R Enclosure Only
Your Price: $215.00
Availability: In Stock
More Info
18x16x8" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate               18x16x8" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate
Your Price: $223.00
Availability: 14 Days
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 18x16x8" UL® Listed Weatherproof Enclosure
© Infinite Electronics International, Inc.