L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Vented Industrial Enclosures  >  18x16x8 inch Vented Enclosure  >  18x16x8 inch Vented  >  NB181608-40V

18x16x8 Inch Vented Weatherproof Enclosure with PoE Interface


ENCL,FRP 18x16x8
Roll over image to zoom in
ENCL,FRP 18x16x8 ENCL,FRP 18x16x8
L-com Item # NB181608-40V

List Price$307.39
Your Price 1-9$307.39
10-24$295.09
25-99$282.80
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. The enclosure also features holes for mounting Lightning Protectors or Connectors, a grounding lug and ½” cable conduit connector.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink products can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Power-Over-Ethernet (PoE)

The Mounting Plate features an 802.3af compatible PoE interface with CAT 5 surge protection. The interface includes Lightning Protection and support for normal and reverse polarity PoE equipment. An optional 802.3af compatible PoE interface with surge protector can be added for a second CAT5 cable.

Vented Enclosure

The NB181608-40V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Lightning Protection

The PoE interface features built in lightning protection. This helps add an extra level of protection to PoE equipment installed in the enclosure. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. An additional PoE interface is available for use in the enclosure.

Fully Customized and optional universal equipment shelf and mounting brackets are available. Contact us for more details today.


L-com Item #NB181608-40V
ManufacturerL-com
UPC # (More)822335353466
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Features aluminum mounting plate with 802.3af compatible PoE Interface with CAT 5 Surge Protection
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Extreme temperature environments
  • Rapid Deployment Installations
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Mounting Plate Material.10 in. (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions16.8 x 14.8 inches (42.6 x 37.5 cm)
Weight 19 lbs (8.6 kg)
Outside Dimensions (max) 19.5 x 17.5 x 10 inches
(49.5 x 44.4 x 25.4 cm)
Inside Dimensions

17.7 x 15.7 x 8.5 inches
(44.9 x 39.9 x 21.6 cm)

Flame Rating UL 94-5V
Cable Feed 1/2” Cable Conduit Connector
RoHS CompliantYes
Ratings NEMA Type 3R, 3RX / IP24

Accessories for the 18x16x8 Inch Vented Weatherproof Enclosure with PoE Interface

Replacement Circuit Board for HGLN-CAT5-2 and PoE Enclosures
Replacement Circuit Board for HGLN-CAT5-2 and PoE Enclosures
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 18x16x8 Inch Vented Weatherproof Enclosure with PoE Interface
© Infinite Electronics International, Inc.