L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Vented Industrial Enclosures  >  18x16x8 inch Vented Enclosure  >  18x16x8 inch Vented  >  NB181608-E0V

18x16x8 Inch Universal 120-240 VAC Weatherproof Enclosure with Vented Cover


ENCL,FRP 18x16x8
Roll over image to zoom in
ENCL,FRP 18x16x8 ENCL,FRP 18x16x8 ENCL,FRP 18x16x8
L-com Item # NB181608-E0V

List Price$349.07
Your Price 1-9$349.07
10-24$335.11
25-99$321.14
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate included with the NB181608-E0V has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). The Mounting Plate holds a 120-240 VAC Universal duplex socket. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The enclosure also features holes for two N-Bulkhead Lightning Protectors or Connectors, a grounding lug and cable conduit connector.

Vented Enclosure

The NB181608-E0V features a vented lid with removable filters and vent covers on the outside of the enclosure.



L-com Item #NB181608-E0V
ManufacturerL-com
UPC # (More)822335072589
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Features aluminum mounting plate with Universal duplex socket for 120-240 VAC power
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 120-240 VAC
Mounting Plate Material.10 in. (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions16.8 x 14.8 inches (42.6 x 37.5 cm)
Weight 19.6 lbs (8.9 kg)
Outside Dimensions (max) 19.5 x 17.5 x 10 inches
(49.5 x 44.4 x 25.4 cm)
Inside Dimensions

17.7 x 15.7 x 8.5 inches
(44.9 x 39.9 x 21.6 cm)

Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2” Cable Conduit Connector
Ratings NEMA Type 3R, 3RX / IP24

Similar Products

18x16x8 Inch Universal 200-240 VAC Weatherproof Enclosure with Cooling Fans                         18x16x8 Inch Universal 200-240 VAC Weatherproof Enclosure with Cooling Fans
Your Price: $385.54
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 18x16x8 Inch Universal 120-240 VAC Weatherproof Enclosure with Vented Cover
© Infinite Electronics International, Inc.