L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  Fiberglass (FRP) Enclosure  >  Heated Enclosures  >  NB181608-EH0

18x16x8 Inch Universal 100-250 VAC Weatherproof Enclosure with Heating System


ENCL,FRP 18x16x8
Roll over image to zoom in
ENCL,FRP 18x16x8 ENCL,FRP 18x16x8 ENCL,FRP 18x16x8
L-com Item # NB181608-EH0

List Price$359.49
Your Price 1-9$359.49
10-24$345.11
25-99$330.73
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. The enclosure also features holes for mounting Lightning Protectors or Connectors, a grounding lug and ½" cable conduit connector.

Due to the large size of this enclosure, it can accommodate dual sets of most access points. The example to the right shows one of the many ways the enclosure can be configured.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). The Mounting Plate holds a EURO Universal Duplex Socket for use in European applications. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in heating system, internal temperatures can be better maintained. This model is ideal in Cold environments.

The NB181608-EH0 includes two, 200-240V thermostat-controlled 200W (400W total) heaters. Each 200W heater is controlled by its own thermostat. The heaters turn on when the internal temperature drops to 40° F (4° C). No extra room for the heaters is required since it is mounted underneath the plate.

Lightning Protection

The unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.



L-com Item #NB181608-EH0
ManufacturerL-com
UPC # (More)822335073203
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate with Universal duplex socket for 200-240 VAC power & Thermostat Controlled Heating System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 200-240 VAC
Heater Power (2-Heaters)200 Watts per Heater (400 Watts total)
Mounting Plate Material.10 in. (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions16.8 x 14.8 inches (42.6 x 37.5 cm)
Weight 21.0 lbs (9.52 kg)
Outside Dimensions (max) 19.5 x 17.5 x 10 inches
(49.5 x 44.4 x 25.4 cm)
Inside Dimensions

17.7 x 15.7 x 8.5 inches
(44.9 x 39.9 x 21.6 cm)

Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2” Cable Conduit Connector
Ratings NEMA Type 4, 4X / IP66

Similar Products

18x16x8 Inch 240 VAC Weatherproof Enclosure with Heating System                                     18x16x8 Inch 240 VAC Weatherproof Enclosure with Heating System
Your Price: $302.18
Availability: In Stock
More Info
18x16x8 Inch Universal 200-240 VAC Weatherproof Enclosure with Cooling Fans                         18x16x8 Inch Universal 200-240 VAC Weatherproof Enclosure with Cooling Fans
Your Price: $385.54
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 18x16x8 Inch Universal 100-250 VAC Weatherproof Enclosure with Heating System
© Infinite Electronics International, Inc.