L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Weatherproof Enclosures  >  Cooled Industrial Enclosures  >  18x16x8 inch Cooled Enclosure  >  18x16x8 inch Cooled  >  NB181608-20F

18x16x8 Inch 240 VAC Weatherproof Enclosure with Cooling Fans


ENCL,FRP 18x16x8
Roll over image to zoom in
ENCL,FRP 18x16x8 ENCL,FRP 18x16x8
L-com Item # NB181608-20F

List Price$369.91
Your Price 1-9$369.91
10-24$355.11
25-99$340.32
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. The enclosure also features holes for mounting Lightning Protectors or Connectors, a grounding lug and ½” cable conduit connector.

Due to the large size of this enclosure, it can accommodate dual sets of most access points.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 240 VAC outlets and a terminal strip to supply power to internal equipment.

Hot Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Cooling Fans, internal temperatures can be better maintained. This model is ideal in Hot environments.

The NB181608-20F includes two thermostat-controlled 18W (36W total) fans. The high airflow, low noise fans used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fans turns on when the internal temperature rises to 120° F (49° C) ±5° and turns off at 90° F (32° C) ±10°. These cooling fans do not require the use of any of the AC outlets, leaving them all available for your equipment.

Lightning Protection

Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications.



L-com Item #NB181608-20F
ManufacturerL-com
UPC # (More)822335067578
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Features aluminum mounting plate with 240 VAC terminal strip & Thermostat Controlled Cooling System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Hot temperature environments
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Similar Products

18x16x8 Inch Universal 200-240 VAC Weatherproof Enclosure with Cooling Fans                         18x16x8 Inch Universal 200-240 VAC Weatherproof Enclosure with Cooling Fans
Your Price: $385.54
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 18x16x8 Inch 240 VAC Weatherproof Enclosure with Cooling Fans
© Infinite Electronics International, Inc.