L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  Fiberglass (FRP) Enclosure  >  Vented Enclosures  >  NBB181608-1HVS

18x16x8 Inch 120V AC Vented Black Weatherproof Enclosure w/Solid State Heating System Controller


ENCL,FRP 18x16x8
Roll over image to zoom in
ENCL,FRP 18x16x8 ENCL,FRP 18x16x8
L-com Item # NBB181608-1HVS

List Price$464.74
Your Price 1-9$464.74
10-24$446.15
25-99$427.56
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

The NBB181608-1HVS is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The black color of the NBB series makes these enclosures ideal for security and surveillance equipment since they blend in easier with existing municipality landscapes. The contoured body provides an attractive and contemporary appearance. Due to the large size of this enclosure, it can accommodate dual sets of most access points.

Vented Enclosure

The NBB181608-1HVS features a vented lid with removable filters and vent covers on the outside of the enclosure.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heating system, internal temperatures can be better maintained. This model is ideal in Cold environments.

The NBB181608-1HVS comes with two 120 VAC 200 watt heating elements. The heaters are controlled by HyperLink's exclusive solid-state temperature controller. The standard unit has a heat turn-on temperature of +16° F (-8.8° C). The controller features improved temperature setpoint accuracy and can be factory modified for other temperature setpoints. The heater is controlled by an integral high current solid-state AC relay. The relay features Zero Cross Detection for EMI reduction. No extra room for the controller is required since it is mounted underneath the plate.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.



L-com Item #NBB181608-1HVS
ManufacturerL-com
Features:
  • Molded black fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • Fully gasketed vented lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets & solid state controlled heating system
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment installations
  • Corrosive environments
  • Security and surveillance equipment installations
Similar Products

18x16x8 Inch 120 VAC Weatherproof Enclosure with Heating System                                     18x16x8 Inch 120 VAC Weatherproof Enclosure with Heating System
Your Price: $369.91
Availability: In Stock
More Info
18x16x8 Inch 120 VAC Weatherproof Enclosure with Solid State Heat Controller                        18x16x8 Inch 120 VAC Weatherproof Enclosure with Solid State Heat Controller
Your Price: $395.96
Availability: In Stock
More Info
18x16x8 Inch 120 VAC Weatherproof Windowed Enclosure with Heating System                            18x16x8 Inch 120 VAC Weatherproof Windowed Enclosure with Heating System
Your Price: $503.29
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 18x16x8 Inch 120V AC Vented Black Weatherproof Enclosure w/Solid State Heating System Controller
© Infinite Electronics International, Inc.