L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Heated Industrial Enclosures  >  18x16x8 inch Heated Enclosure  >  18x16x8 in Heated  >  NB181608-1H0S

18x16x8 Inch 120 VAC Weatherproof Enclosure with Solid State Heat Controller


ENCL,FRP 18x16x8
Roll over image to zoom in
ENCL,FRP 18x16x8 ENCL,FRP 18x16x8 ENCL,FRP 18x16x8
L-com Item # NB181608-1H0S

List Price$395.96
Your Price 1-9$395.96
10-24$380.12
25-99$364.28
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. The enclosure also features holes for mounting Lightning Protectors or Connectors, a grounding lug and ½" cable conduit connector.

Due to the large size of this enclosure, it can accommodate dual sets of most access points.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 120 VAC outlets and a terminal strip to supply power to internal equipment.

Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in heating system, internal temperatures can be better maintained. This model is ideal in Cold environments.

The NB181608-1H0S includes Hyperlink's exclusive solid state temperature controller that utilizing twin 200W (400W total) heater modules. The controller features improved temperature set point accuracy and can be factory modified for other temperature set points. The heaters turn on when the internal temperature drops to 40° F (+4° C). The heater is controlled by an integral high current solid state AC relay. The relay features Zero Cross Detection for EMI reduction. No extra room for the controller is required since it is mounted underneath the plate. (A minimum order quantity is required for custom temperature set points and other configurations.).

Lightning Protection

Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications.


L-com Item #NB181608-1H0S
ManufacturerL-com
UPC # (More)822335066687
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets & Solid State Thermostat Controlled Heating System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 120 VAC
Mounting Plate Material.10 in. (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions16.8 x 14.8 inches (42.6 x 37.5 cm)
Weight 20.3 lbs (9.2 kg)
Outside Dimensions (max) 19.5 x 17.5 x 9 inches
(49.5 x 44.4 x 22.8 cm)
Inside Dimensions 17.7 x 15.7 x 8.5 inches
(44.9 x 39.9 x 21.6 cm)
Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2” Cable Conduit Connector
Ratings* NEMA Type 4, 4X / IP66
*Note: Enclosure ports (Cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4, 4X / IP66 rating.

Temperature Controller Specification
Heater Setpoint Temperature +4° C (+40° F)
Hysteresis Window 5° C (9° F)

Similar Products

18x16x8 Inch 120 VAC Weatherproof Enclosure with Heating System 6                                   18x16x8 Inch 120 VAC Weatherproof Enclosure with Heating System 6
Your Price: $369.91
Availability: In Stock
More Info
18x16x8 Inch 120 VAC Black Weatherproof Enclosure with Vented Lid                                   18x16x8 Inch 120 VAC Black Weatherproof Enclosure with Vented Lid
Your Price: $397.01
Availability: In Stock
More Info
18x16x8 Inch 120 VAC Weatherproof Windowed Enclosure with Heating System 3                          18x16x8 Inch 120 VAC Weatherproof Windowed Enclosure with Heating System 3
Your Price: $503.29
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 18x16x8 Inch 120 VAC Weatherproof Enclosure with Solid State Heat Controller
© Infinite Electronics International, Inc.