Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Weatherproof Enclosures  >  Heated Industrial Enclosures  >  18x16x8 inch Heated Enclosure  >  18x16x8 in Heated  >  NB181608-1H0

18x16x8 Inch 120 VAC Weatherproof Enclosure with Heating System


18x16x8 Inch 120 VAC Weatherproof Enclosure with Heating System

Click image to zoom Click image(s) to zoom
L-com Item # NB181608-1H0

List Price
$289.98
Your Price 1-4$289.98
5-9$281.28
10-24$272.58
25 +$263.88
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. The enclosure also features holes for mounting Lightning Protectors or Connectors, a grounding lug and ½” cable conduit connector.

Due to the large size of this enclosure, it can accommodate dual sets of most access points.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 120 VAC outlets and a terminal strip to supply power to internal equipment.

Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in heating system, internal temperatures can be better maintained. This model is ideal in Cold environments.

The NB181608-1H0 includes two thermostat-controlled 200W (400W total) heaters. Each 200W heater is controlled by its own thermostat. The heaters turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. The heaters do not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heaters is required since it is mounted underneath the plate.

Lightning Protection

Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications.


L-com Item #NB181608-1H0
ManufacturerL-com
UPC # (More)822335066335
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets & Thermostat Controlled Heating System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Cold temperature environments
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 120 VAC
Mounting Plate Material.10 in. (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions16.8 x 14.8 inches (42.6 x 37.5 cm)
Weight 20.3 lbs (9.2 kg)
Outside Dimensions (max) 19.5 x 17.5 x 9 inches
(49.5 x 44.4 x 22.8 cm)
Inside Dimensions 17.7 x 15.7 x 8.5 inches
(44.9 x 39.9 x 21.6 cm)
Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2” Cable Conduit Connector
Ratings* NEMA Type 4, 4X / IP66
*Note: Enclosure ports (Cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4, 4X / IP66 rating.

Accessories for the 18x16x8 Inch 120 VAC Weatherproof Enclosure with Heating System

Universal Pole Mounting Kit-Pole Diameter 1-1/4 to 2 inches
Universal Pole Mounting Kit-Pole Diameter 1-1/4 to 2 inches
Universal Pole Mounting Kit NBP141004-Pole Diameter 3 to 12 inches
Universal Pole Mounting Kit NBP141004-Pole Diameter 3 to 12 inches
Similar Products In Stock

14x10x4 Inch 120 VAC Weatherproof Enclosure - 4-Pack                                                14x10x4 Inch 120 VAC Weatherproof Enclosure - 4-Pack
Your Price: $159.99
Availability: In Stock
More Info
14x12x7 Inch Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate                      14x12x7 Inch Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate
Your Price: $115.00
Availability: In Stock
More Info
14x12x7 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate                                 14x12x7 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate
Your Price: $144.98
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845