L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Size  >  18x16x8 in

Weatherproof Enclosures Industrial NEMA Enclosures by Size - 18x16x8 in

Show Descriptions     Show Matrix 
Non-Powered 18x16x8 in. Enclosures Non-Powered 18x16x8 in. Enclosures
18x16x8 Inch Non-Powered Weatherproof Industrial NBN Series Enclosure 18x16x8 Inch Non-Powered Weatherproof Industrial NBN Series Enclosure
120 VAC Powered 18x16x8 in. Enclosures 120 VAC Powered 18x16x8 in. Enclosures
240 VAC Powered 18x16x8 in. Enclosures 240 VAC Powered 18x16x8 in. Enclosures
Universal AC Powered 18x16x8 in. Enclosures Universal AC Powered 18x16x8 in. Enclosures
POE Powered 18x16x8 in. Enclosures POE Powered 18x16x8 in. Enclosures
12 VDC Powered 18x16x8 in. Enclosures 12 VDC Powered 18x16x8 in. Enclosures
DIN Rail 18x16x8 in. Enclosures DIN Rail 18x16x8 in. Enclosures
Vented 18x16x8 in. Enclosures Vented 18x16x8 in. Enclosures
Cooled 18x16x8 in. Enclosures Cooled 18x16x8 in. Enclosures
Heated 18x16x8 in. Enclosures Heated 18x16x8 in. Enclosures
Cooled and Heated 18x16x8 in. Enclosures Cooled and Heated 18x16x8 in. Enclosures
Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.