L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Non-Powered Industrial Enclosures  >  16x14x6 inch Non-Powered Enclosure  >  16x14x6 Non-Powered NB Series  >  NB161406

16x14x6 Inch UL® Listed Weatherproof NEMA 4X Enclosure Only


ENCL,FRP 16x14x6
Roll over image to zoom in
ENCL,FRP 16x14x6 ENCL,FRP 16x14x6 ENCL,FRP 16x14x6 ENCL,FRP 16x14x6
L-com Item # NB161406

List Price$185.48
Your Price 1-9$185.48
10-24$178.06
25-99$170.64
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The NB161406 is a UL® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface. The fully gasketed lid features a stainless steel continuous hinge and a stainless steel quick release latch with padlock hasp. The light grey color of the NB161406 is cleaner, cooler and more aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

The NB161406 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates. Blank mounting plates are available from L-Com.

For additional information and complete specifications, click on the data sheet link below.



L-com Item #NB161406
ManufacturerL-com
UPC # (More)822335238350
Features:
  • UL® Listed Molded fiberglass reinforced polyester enclosure
  • Stainless steel quick release latches with padlock hasps
  • Fully gasketed raised lid & integral mounting flange
  • NEMA Type 4X / IP65 rated*
  • Fully gasketed lid and integral mounting flange
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Rapid Deployment of Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Corrosive environments
  • Hydraulic or pneumatic control installations
Accessories for this product . . .

Similar Products

16x14x6" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate               16x14x6" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate
Your Price: $222.99
Availability: In Stock
More Info
16x14x6" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Mounting Plate           16x14x6" UL® Listed Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Mounting Plate
Your Price: $222.99
Availability: In Stock
More Info
16x14x6" UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws               16x14x6" UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws
Your Price: $190.69
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 16x14x6 Inch UL® Listed Weatherproof NEMA 4X Enclosure Only
© Infinite Electronics International, Inc.