L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  UL Industrial Enclosures  >  UL Listed Non-Powered Enclosures  >  UL Non-Powered NB Series  >  NB141207

14x12x7" UL® Listed Weatherproof Enclosure


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207

List Price$122.96
Your Price 1-9$122.96
10-24$118.04
25-99$113.12
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Start with the Box...

The NB141207 enclosure is a rugged, roomy (14" x 12" x 7") weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray.

The NB141207 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates (HGX-NPLATE01)..

Now with UL®Listing Mark...

The NB141207 now comes with the UL® Listing Mark in every enclosure. Ideal for all constructions sites and epuipment encosure applications.


L-com Item #NB141207
ManufacturerL-com
UPC # (More)822335076112
Features:
  • UL® Listed Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • One bag of MPS screws shipped loose inside each enclosure
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Rapid Deployment of Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Corrosive environments

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Weight 9.0 lbs (4.1 kg)
Outside Dimensions (max) 15.5 x 13.5 x 7.7 inches
(39.3 x 34.2 x 19.5 cm)
Inside Dimensions 13.5 x 11.5 x 5.8 inches
(34.3 x 29.2 x 14.7 cm)
Flame Rating UL 94-5V
RoHS Compliant Yes
Ratings* NEMA Type 4, 4X / IP66
*Note: Enclosure ports (Cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4, 4X / IP66 rating.

Similar Products

14x12x7" UL® Listed Black Weatherproof Industrial NEMA Enclosure                                    14x12x7" UL® Listed Black Weatherproof Industrial NEMA Enclosure
Your Price: $170.89
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7" UL® Listed Weatherproof Enclosure
© Infinite Electronics International, Inc.