L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Vented Industrial Enclosures  >  14x12x7 inch Vented Enclosure  >  14x12x7 inch Vented  >  NB141207-00V

14x12x7 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-00V

List Price$211.53
Your Price 1-9$211.53
10-24$203.07
25-99$194.61
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate included with the NB141207-00V has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The enclosure also features holes for two N-Bulkhead Lightning Protectors or Connectors, a grounding lug and cable conduit connector.

Vented Enclosure

The NB141207-00V features a vented lid with removable filters and vent covers on the outside of the enclosure.


L-com Item #NB141207-00V
ManufacturerL-com
UPC # (More)822335068773
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Includes drilled aluminum mounting plate with AC socket cutouts
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Mounting Plate Material.10” (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions12.7 x 10.8 inches
(32.2 x 27.4 cm)
Weight 13.3 lbs (6.0 kg)
Outside Dimensions (max) 15.5 x 13.5 x 8.7 inches
(39.3 x 34.2 x 22 cm)
Inside Dimensions 13.5 x 11.5 x 5.8 inches
(34.3 x 29.2 x 14.7 cm)
Flame Rating UL 94-5V
Cable Feed 1/2” Cable Conduit Connector
RoHS Compliant Yes
Ratings NEMA Type 3R, 3RX / IP24

Similar Products

14x12x7 Inch Weatherproof NEMA 3R Vented Enclosure-DIN Mounting Rails                               14x12x7 Inch Weatherproof NEMA 3R Vented Enclosure-DIN Mounting Rails
Your Price: $206.32
Availability: In Stock
More Info
14x12x7 Inch Weatherproof NEMA 3R Vented Enclosure Only                                             14x12x7 Inch Weatherproof NEMA 3R Vented Enclosure Only
Your Price: $175.06
Availability: In Stock
More Info
14x12x7 Inch Weatherproof NEMA 4X Enclosure-DIN Mounting Rails                                      14x12x7 Inch Weatherproof NEMA 4X Enclosure-DIN Mounting Rails
Your Price: $185.48
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate
© Infinite Electronics International, Inc.