L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Heated Industrial Enclosures  >  14x12x7 inch Heated Enclosure  >  14x12x7 inch Heated  >  NB141207-EH0

14x12x7 Inch Universal 200-240 VAC Weatherproof Enclosure with Heating System


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-EH0

List Price$244.87
Your Price 1-9$244.87
10-24$235.08
25-99$225.28
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box…

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid has a full edge gasket. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate…

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features two 240 VAC Universal EURO outlets (contained in one duplex socket) and a terminal strip to supply power to internal equipment.

Cold Environments...

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in heating system, internal temperatures can be better maintained. This model is ideal in Cold environments.

The NB141207-EH0 includes a 200-240V thermostat-controlled 200W heater. The 200W heater is controlled by its own thermostat. The heater turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. No extra room for the heater is required since it is mounted underneath the plate.

Lightning Protection…

In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5-2 lightning protector can be used with Power-over-Ethernet applications.



L-com Item #NB141207-EH0
ManufacturerL-com
UPC # (More)822335072398
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate with Universal duplex socket for 200-240 VAC power & Thermostat Controlled Heating System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 200-240 VAC
Heater Power 200 Watts
Weight 13.3 lbs (6.0 kg)
Mounting Plate Material.10 (2.5mm) Thick Aluminum
Mounting Plate Dimensions12.7 x 10.8 inches (32.2 x 27.4 cm)
Outside Dimensions (max) 15.5 x 13.5 x 8.7 inches
(39.3 x 34.2 x 22 cm)
Inside Dimensions 13.5 x 11.5 x 5.8 inches
(34.3 x 29.2 x 14.7 cm)
Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2 Cable Conduit Connector
RatingsNEMA Type 4, 4X / IP66

Similar Products

14x12x7 Inch 240 VAC Weatherproof Enclosure with Heating System 6                                   14x12x7 Inch 240 VAC Weatherproof Enclosure with Heating System 6
Your Price: $229.24
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch Universal 200-240 VAC Weatherproof Enclosure with Heating System
© Infinite Electronics International, Inc.