L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Vented Industrial Enclosures  >  14x12x7 inch Vented Enclosure  >  14x12x7 inch Vented  >  NB141207-E0V

14x12x7 Inch Universal 100-250 VAC Weatherproof Enclosure with Vented Cover


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-E0V

List Price$279.26
Your Price 1-9$279.26
10-24$268.09
25-99$256.92
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box…

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid has a full edge gasket. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate…

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features two 120-240VAC Universal EURO outlets (contained in one duplex socket) and a terminal strip to supply power to internal equipment.

Vented Enclosure...

The NB141207-E0V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Lightning Protection…

In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5-2 lightning protector can be used with Power-over-Ethernet applications.



L-com Item #NB141207-E0V
ManufacturerL-com
UPC # (More)822335072572
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Features aluminum mounting plate with Universal duplex socket for 120-240 VAC power
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 120-240 VAC
Weight 13.9 lbs (6.4 kg)
Mounting Plate Material.10 (2.5mm) Thick Aluminum
Mounting Plate Dimensions12.7 x 10.8 inches (32.2 x 27.4 cm)
Outside Dimensions (max) 15.5 x 13.5 x 8.7 inches
(39.3 x 34.2 x 22 cm)
Inside Dimensions 13.5 x 11.5 x 5.8 inches
(34.3 x 29.2 x 14.7 cm)
Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2 Cable Conduit Connector
RatingsNEMA Type 3R, 3RX / IP24

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch Universal 100-250 VAC Weatherproof Enclosure with Vented Cover
© Infinite Electronics International, Inc.