L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  Fiberglass (FRP) Enclosure  >  Cooled and Heated Enclosures  >  NB141207-1HFS-UL

14x12x7 Inch UL Listed 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controll


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-1HFS-UL

List Price$393.88
Your Price 1-9$393.88
10-24$378.12
25-99$362.37
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with UL Listing of the Enclosure...

The NB141207-1HFS-UL is UL Listed and approved for your UL required enclosure applications.

The Enclosure

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink Brand and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 120 VAC outlets and a terminal strip to supply power to internal equipment.

Hot and Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heater and Cooling fan, internal temperatures can be better maintained. This model is ideal in Hot and/or Cold environments.

The NB141207-1HFS-UL comes with a 120 VAC 200 watt heating element and 120 VAC cooling fan. The fan and heater are controlled by L-Com's exclusive solid state temperature controller. The standard unit has a fan turn-on temperature of +93° F and a heat turn-on temperature of +16° F. The controller features improved temperature set point accuracy and can be factory modified for other temperature set points as a custom. The heater and fan are controlled by two integral high current solid state AC relays. The relays feature Zero Cross Detection for EMI reduction. No extra room for the controller is required since it is mounted underneath the plate. (A minimum order quantity is required for custom fan set points and other configurations.)

Lightning Protection

Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications.



L-com Item #NB141207-1HFS-UL
ManufacturerL-com
UPC # (More)822335070974
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • UL® Listed Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets & Solid State Thermostat Controlled Heating & Cooling System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Similar Products

14x10x4 Inch 120 VAC Weatherproof Enclosure - 4-Pack                                                14x10x4 Inch 120 VAC Weatherproof Enclosure - 4-Pack
Your Price: $203.17
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch UL Listed 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controll
© Infinite Electronics International, Inc.