L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Size  >  14x12x7 in  >  Heated Enclosures  >  NB141207-4H0N

14x12x7 Inch 48VDC PoE Powered Weatherproof & Insulated Enclosure with Heating System


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7 ENCL,FRP 14x12x7 ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-4H0N

List Price$357.41
Your Price 1-9$357.41
10-24$343.11
25-99$328.82
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged weatherproof NEMA Type 4X insulated enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for hot or cold temperatures. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Sub-zero Applications

The NB141207-4H0N enclosure is designed for use in sub-zero environments down to -30°F (-34°C). It features a 48 VDC thermostat controlled heating system that will along with the heat generated by an internal device such as an access point, maintain a nominal internal ambient temperature of +40°F (4°C). A single CAT5 cable provides power to the heating system from a remote mounted DC Injector and Power Supply which are included with the enclosure. An additional CAT5 cable would then be used to supply data and power to installed PoE equipment.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink products can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

This enclosure includes:
  • (1) BT-CAT5-NB2 - DC Injector: used to supply heating system power to a single NB141207-4H0N Sub-Zero Heated Enclosure.
  • (1) PS4870-25R - 70W Power Supply for BT-CAT5-NB2 DC Injector: 48VDC@70W, 110/220 VAC, 2.5mm DC Plug
Additional Applications

For applications requiring multiple enclosure installations we recommend purchasing the BT-CAT5-NB12. This rack mount DC Injector can supply power for up to 12 NB141207-4H0N-1 heated enclosures.

Application Diagram

Application Note:
The Hyperlink NB141207-4H0N sub-zero NEMA enclosure uses a proprietary wiring pin out. The RJ-45 connectors on the NB141207-4H0N sub-zero NEMA enclosure or the Hyperlink sub-zero DC power injector, should never be connected to any other manufacturers equipment. Hyperlink Technologies, Inc. is not liable for any damage done to incompatible equipment due to misuse of the Hyperlink sub-zero NEMA equipment.




L-com Item #NB141207-4H0N
ManufacturerL-com
UPC # (More)822335065703
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure with Foam insulation to minimize heat loss in sub-zero installations
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate & Thermostat-controlled heating system
    Power provided to the heating system from remote mounted DC Injector and Power Supply (Included)
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Rapid Deployment & Indoor/outdoor installations. 100% Foam insulated to minimize heat loss in sub-zero installations
  • Corrosive environments.
  • Hotspot applications
  • Protection of equipment from theft or damage
Accessories for the 14x12x7 Inch 48VDC PoE Powered Weatherproof & Insulated Enclosure with Heating System

12-Port Rack Mount DC Injector for NB141207-4H0 Series Enclosures
12-Port Rack Mount DC Injector for NB141207-4H0 Series Enclosures
Single-Port CAT5 Passive PoE Midspan/Injector
Single-Port CAT5 Passive PoE Midspan/Injector
Power Supply, 48VDC@70W, 110/220 VAC, 2.5mm DC Plug
Power Supply, 48VDC@70W, 110/220 VAC, 2.5mm DC Plug
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch 48VDC PoE Powered Weatherproof & Insulated Enclosure with Heating System
© Infinite Electronics International, Inc.