L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Heated Industrial Enclosures  >  14x12x7 inch Heated Enclosure  >  14x12x7 inch Heated  >  NB141207-2H0

14x12x7 Inch 240 VAC Weatherproof Enclosure with Heating System


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-2H0

List Price$229.24
Your Price 1-9$229.24
10-24$220.07
25-99$210.90
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The NB141207-2H0 is designed to protect sensitive equipment from the elements and supply it with proper airflow. The unit features a thermostat controlled 200W heating system, along with provisions for connecting AC power, data or RF cables to the enclosure. Additional holes can be added to the enclosure for custom orders.

The Enclosure is a rugged weatherproof design that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperatures or corrosive environments. The integral mounting flange allows mounting on any flat surface. When used with it's optional mounting brackets, the unit can mount to a pole or column. The raised lid features a continuous stainless steel hinge and quick release stainless steel latches with padlock hasps. The raised lid features a full gasket to block water intrusion. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate...

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Cold Environments...

The NB141207-2H0 includes a thermostat-controlled 200W heating system. The heater turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. No extra room for the heater is required since it is mounted underneath the plate.

Lightning Protection...

The unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Additional N-Type lightning protectors can be added on custom orders. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications.


L-com Item #NB141207-2H0
ManufacturerL-com
UPC # (More)822335076396
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate with 240 VAC terminal strip & Thermostat Controlled Heating System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Hot temperature environments
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 240 VAC

Heater Power

200 Watts

Weight

10.8 lbs
(4.9 kg)
Mounting Plate Material.10” (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions12.7 x 10.8 inches (32.2 x 27.4 cm)

Outside Dimensions (max)

15.5 x 13.5 x 7.7 inches
(39.3 x 34.2 x 19.5 cm)

Inside Dimensions

13.5 x 11.5 x 5.8 inches
(34.3 x 29.2 x 14.7 cm)

Flame Rating

UL 94-5V

RoHS Compliant

Yes

Cable Feed

1/2” Cable Conduit Connector

Ratings*

NEMA Type 4, 4X / IP66
*Note: Enclosure ports (Cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4, 4X / IP66 rating.

Similar Products

14x12x7 Inch Universal 200-240 VAC Weatherproof Enclosure with Heating System                       14x12x7 Inch Universal 200-240 VAC Weatherproof Enclosure with Heating System
Your Price: $244.87
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch 240 VAC Weatherproof Enclosure with Heating System
© Infinite Electronics International, Inc.