L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Weatherproof Enclosures  >  Cooled & Heated Industrial Enclosures  >  14x12x7 inch Cooled & Heated  >  14x12x7 inch Cool and Heat  >  NB141207-2HF

14x12x7 Inch 240 VAC Weatherproof Enclosure with Heater and Cooling Fan


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-2HF

List Price$284.47
Your Price 1-9$284.47
10-24$273.09
25-99$261.71
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The NB141207-2HF is designed to protect sensitive equipment from the elements and supply it with proper airflow. The unit features a thermostat controlled 200W heating system and high flow 240 VAC fan featuring ball bearings, along with provisions for connecting AC power, data or RF cables to the enclosure. Additional holes can be added to the enclosure for custom orders.

The Enclosure is a rugged weatherproof design that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperatures or corrosive environments. The integral mounting flange allows mounting on any flat surface. When used with its optional mounting brackets, the unit can mount to a pole or column. The raised lid features a continuous stainless steel hinge and quick release stainless steel latches with padlock hasps. The raised lid features a full gasket to block water intrusion. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate...

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Hot and Cold Environments...

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in heater and cooling fan, internal temperatures can be better maintained. This model is ideal in hot and/or cold environments. The NB141207-2HF model includes a thermostat controlled cooling fan that is powered via the mounting plate terminal strip. The high airflow, low noise fan used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fan turns on when the internal temperature rises to 120° F (49° C) ±5° and turn off at 90° F (32° C) ±10°.

It also includes a thermostat-controlled 200W heating system. The heater turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. No extra room for the heater is required since it is mounted underneath the plate.


L-com Item #NB141207-2HF
ManufacturerL-com
UPC # (More)822335076402
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Features aluminum mounting plate with 240 VAC terminal strip & Thermostat Controlled Heating & Cooling System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Hot temperature environments
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 240 VAC

Heater Power

200 Watts

Fan Power

18 Watts

Weight

12.5 lbs
(5.6 kg)
Mounting Plate Material.10” (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions12.7 x 10.8 inches (32.2 x 27.4 cm)

Outside Dimensions (max)

15.5 x 13.5 x 8.7 inches
(39.3 x 34.2 x 22 cm)

Inside Dimensions

13.5 x 11.5 x 5.8 inches
(34.3 x 29.2 x 14.7 cm)

Flame Rating

UL 94-5V

RoHS Compliant

Yes

Cable Feed

1/2” Cable Conduit Connector

Ratings*

NEMA Type 3R, 3RX / IP24

Similar Products

14x12x7 Inch Universal 200-240 VAC Weatherproof Enclosure with Heater and Cooling Fan               14x12x7 Inch Universal 200-240 VAC Weatherproof Enclosure with Heater and Cooling Fan
Your Price: $300.10
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch 240 VAC Weatherproof Enclosure with Heater and Cooling Fan
© Infinite Electronics International, Inc.