L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  Fiberglass (FRP) Enclosure  >  Cooled and Heated Enclosures  >  NB141207-1HFA

14x12x7 Inch 120 VAC Weatherproof Enclosure w/Adjustable Fan and Heater Thermostat


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-1HFA

List Price$430.35
Your Price 1-9$430.35
10-24$413.14
25-99$395.92
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

The NB141207-1HFA is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB141207-1HFA is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Hot and Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heater and Cooling system, internal temperatures can be better maintained. This model is ideal in Hot and Cold environments. The NB141207-1HFA includes a thermostat-controlled 200W heating system. The heater does not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heater is required since it is mounted underneath the plate.

For cooling, the thermostat-controlled 12W high airflow, low noise fan allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. Like the heater, the cooling fan does not require the use of any of the AC outlets, leaving them all available for your equipment.

User Adjustable Thermostat

The 1HFA series features an adjustable thermostat that incorporates two separate thermostats, allowing the independent control of heating and cooling. The thermostat provides a temperature range of +32°F to +140°F for both the heating and cooling systems.

The heat thermostat features a Normally Closed (NC) circuit. When the temperature rises to the temperature set on the heat adjustment dial the circuit opens which turns off the heater. When the temperature falls below the temperature set on the heat adjustment dial the circuit closes which turns on the heater.

The cooling thermostat features a Normally Open (NO) circuit. When the temperature rises to the temperature set on the cooling adjustment dial the circuit closes which turns on the cooling fan. When the temperature falls below the temperature set on the cooling adjustment dial the circuit opens which turns off the cooling fan.

Heater Setting Range Cooling Fan Setting Range
NC - Open On Rise +32°F to +140°F NO - Close On Rise +32°F to +140°F
Switching Difference: 12°F ±7°F tolerance



<<<<<< Warning >>>>>>

Recommended Temperature Setting for the Heater Portion of the thermostat should only be between 32º to 50ºF
Recommended Temperature Setting for the Fan Portion of the thermostat should only be between 80º to 120ºF
Setting the Heater setting too high and the Fan setting too low can result in a conflict between the two halves wherein the unit might try to continue to heat while simultaneously trying to cool it.

For additional information and complete specifications, click on the Data Sheet link on the Downloads tab.



L-com Item #NB141207-1HFA
ManufacturerL-com
UPC # (More)822335374768
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Heating and cooling system with user adjustable thermostat
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flange
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Security and surveillance equipment installations
Similar Products

14x12x7 Inch 120 VAC Weatherproof Enclosure Fan/Heat Controller                                     14x12x7 Inch 120 VAC Weatherproof Enclosure Fan/Heat Controller
Your Price: $300.10
Availability: In Stock
More Info
14x12x7 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller                       14x12x7 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller
Your Price: $341.78
Availability: In Stock
More Info
14x12x7 Inch 120 VAC Black Weatherproof Enclosure w/ Cooling Fan and Heating System                 14x12x7 Inch 120 VAC Black Weatherproof Enclosure w/ Cooling Fan and Heating System
Your Price: $348.03
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch 120 VAC Weatherproof Enclosure w/Adjustable Fan and Heater Thermostat
© Infinite Electronics International, Inc.