L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  NEMA Enclosures- 12V DC Powered  >  14x12x7 inch 12V DC  >  14x12x7 inch  >  NB141207-500

14x12x7 Inch 12 VDC Weatherproof Enclosure


ENCL,FRP 14x12x7
Roll over image to zoom in
ENCL,FRP 14x12x7 ENCL,FRP 14x12x7
L-com Item # NB141207-500

List Price$195.90
Your Price 1-9$195.90
10-24$188.06
25-99$180.23
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

The mounting plate is wired for 0 to 60 VDC operation. It is ideal for use with 12 VDC Solar Powered applications, Battery Back-Up applications and 12 VDC Vehicle power.



L-com Item #NB141207-500
ManufacturerL-com
UPC # (More)822335068018
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate with DC Terminal Block
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Rapid Deployment of Indoor and outdoor installations
  • 12 VDC applications such as battery back-up, solar power and vehicle power
  • Protection of equipment from theft or damage
  • Hotspot applications

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 0 to 60 VDC
Mounting Plate Material.10” (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions12.7 x 10.8 inches (32.2 x 27.4 cm)
Weight 10.6 lbs (4.8 kg)
Outside Dimensions (max) 15.5 x 13.5 x 7.7 inches
(39.3 x 34.2 x 19.5 cm)
Inside Dimensions 13.5 x 11.5 x 5.8 inches
(34.3 x 29.2 x 14.7 cm)
Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2” Cable Conduit Connector
Ratings* NEMA Type 4, 4X / IP66
*Note: Enclosure ports (Cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4, 4X / IP66 rating.

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x7 Inch 12 VDC Weatherproof Enclosure
© Infinite Electronics International, Inc.