L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Weatherproof Enclosures  >  120V AC Powered Industrial Enclosures  >  14x12x6 inch 120V AC  >  14x12x6 inch 120V

14x12x6 NEMA Rated 120 VAC Weatherproof Enclosures


L-com's HyperLink brand 120 VAC NEMA rated enclosures offer 120 Volt AC power to accommodate access points, routers, and other communications equipment that require 120 Volt AC power. Options include vented doors, fans, and heaters for addressing extreme environmental conditions. Enclosure sizes are available in 14" x 10" x 4", 14" x 12" x 7" and 18" x 16" x 8".

14x12x6 Inch 120 VAC Steel Weatherproof Enclosure 14x12x6 Inch 120 VAC Steel Weatherproof Enclosure Quantity   
Item # NBS141206-100 
List Price $325.11  Price Breaks  Availability  In Stock

14x12x6 Inch 120 VAC Steel Weatherproof Enclosure with Heating System 14x12x6 Inch 120 VAC Steel Weatherproof Enclosure with Heating System Quantity   
Item # NBS141206-1H0 
List Price $390.73  Price Breaks  Availability  Call Us



More Ideas
14x12x7 NEMA Rated 120 VAC Weatherproof Enclosures- Heated                                                                                                                                                                                                    14x12x7 NEMA Rated 120 VAC Weatherproof Enclosures- Heated
 Your Price:   $268.84
Availability:     In Stock
    More Info
14x10x6 NEMA Rated 120 VAC Weatherproof Enclosures-Cooled                                                                                                                                                                                                     14x10x6 NEMA Rated 120 VAC Weatherproof Enclosures-Cooled
 Your Price:   $213.61
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.