L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Non-Powered Industrial Enclosures  >  14x12x6 inch Non-Powered Enclosure  >  14x12x6 Non-Powered NBN Series  >  NBN141206-KIT01

14x12x6 Inch UL® Listed Weatherproof NEMA 4X Enclosure, Non-Metal Mount Plate, Non-Metallic Hinges


ENCL,FRP 14x12x6
Roll over image to zoom in
ENCL,FRP 14x12x6 ENCL,FRP 14x12x6 ENCL,FRP 14x12x6
L-com Item # NBN141206-KIT01

List Price$210.49
Your Price 1-9$210.49
10-24$202.07
25-99$193.65
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

The NBN series are UL® Listed rugged weatherproof enclosures featuring two non-metallic hinges and a continuous gasketed lid secured by two stainless steel captive screws that ensure optimal integrity. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), they are well suited for both indoor and outdoor applications in high temperature or corrosive environments.

The NBN141206-KIT01 includes a Blank Non-Metallic Starboard Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.


L-com Item #NBN141206-KIT01
ManufacturerL-com
Features:
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Non-metallic hinges
  • Can withstand continuous temperatures -58°F to 302°F (-50°C to 150°C), momentary exposure up to 392°F (200°C).
  • NEMA 4X / IP66-11 rated
  • Includes blank Non-Metallic Starboard mounting plate
Applications:
  • Wireless LAN Wi-Fi equipment installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
Similar Products

14x12x6" UL® Listed Weatherproof NEMA 4X Enclosure w/Aluminum Mounting Plate, Corner Screws         14x12x6" UL® Listed Weatherproof NEMA 4X Enclosure w/Aluminum Mounting Plate, Corner Screws
Your Price: $186.52
Availability: In Stock
More Info
14x12x6" UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws               14x12x6" UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws
Your Price: $157.35
Availability: In Stock
More Info
14x12x6 Inch Weatherproof NEMA Steel Enclosure Only                                                 14x12x6 Inch Weatherproof NEMA Steel Enclosure Only
Your Price: $224.03
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x12x6 Inch UL® Listed Weatherproof NEMA 4X Enclosure, Non-Metal Mount Plate, Non-Metallic Hinges
© Infinite Electronics International, Inc.