L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Non-Powered Industrial Enclosures  >  14x10x6 inch Non-Powered Enclosure  >  14x10x6 inch Non-Powered  >  NBE141006-KIT01

14x10x6 Inch Weatherproof ABS Enclosure with Blank Non-Metallic Starboard Mounting Plate


ABS 14x10x6
Roll over image to zoom in
ABS 14x10x6 ABS 14x10x6 ABS 14x10x6 ABS 14x10x6
L-com Item # NBE141006-KIT01

List Price$78.15
Your Price 1-9$78.15
10-24$75.02
25-99$71.90
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The box is a rugged, lightweight weatherproof economy enclosure that is ideal for both indoor and outdoor applications. Constructed from injection molded ABS resin, it is well suited for a wide range of temperature or harsh environments. The mounting holes are molded into the enclosure permitting it to be wall mounted as well as on a flat surface. The fully gasketed lid features a 2-part molded hinge and molded quick release latches with a locking eye on the lid. The enclosure material is UV stabilized and comes in neutral light gray color. This enclosure comes with a blank non-metallic mounting plate. This allows the installer to mount the hardware and components easily, taking advantage of the available space.

The NBE141006-KIT01 is ideal for custom applications, which may require special modifications to the enclosure. Molded in bosses inside the enclosure are used for the mounting plate. The NBE141006-KIT01 is designed for use as electrical and electronic box in many environments including factories and processing plants; municipal and state government installations; retail, wholesale, warehouse and commercial facilities. These enclosures are also suited use as an instrument enclosure in both indoor and outdoor applications.

For additional information and complete specifications, see the data sheet in the Downloads Tab.



L-com Item #NBE141006-KIT01
ManufacturerL-com
UPC # (More)822335094666
Features:
  • Injection Molded ABS Resin UV protected enclosure for use in Light-Weight Applications
  • Molded quick release latches and a separate padlock hasp
  • NEMA Type 3, 3X and IP55 / IP67 rated
  • Fully gasketed lid
  • 8 brass inserts (bosses): Four in the box to mount the provided Blank Non-Metallic Starboard plate, and four on the back for the included mounting bracket kit
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Similar Products

14x10x6 Inch Weatherproof ABS Light-Weight Enclosure Only                                           14x10x6 Inch Weatherproof ABS Light-Weight Enclosure Only
Your Price: $46.89
Availability: In Stock
More Info
14x10x6 Inch Weatherproof ABS Light-Weight Enclosure with Blank Aluminum Mounting Plate             14x10x6 Inch Weatherproof ABS Light-Weight Enclosure with Blank Aluminum Mounting Plate
Your Price: $76.07
Availability: In Stock
More Info
14x10x6 Inch Weatherproof ABS Light-Weight Enclosure with Universal Mounting Plate                  14x10x6 Inch Weatherproof ABS Light-Weight Enclosure with Universal Mounting Plate
Your Price: $52.10
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x10x6 Inch Weatherproof ABS Enclosure with Blank Non-Metallic Starboard Mounting Plate
© Infinite Electronics International, Inc.