L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Weatherproof Enclosures  >  Cooled Industrial Enclosures  >  14x10x6 inch Cooled Enclosure  >  14x10x6 inch Cooled  >  NBE141006-10F

14x10x6 Inch 120 VAC ABS Weatherproof Enclosure w/Cooling Fan


ABS 14x10x6
Roll over image to zoom in
ABS 14x10x6 ABS 14x10x6 ABS 14x10x6 ABS 14x10x6
L-com Item # NBE141006-10F

List Price$213.61
Your Price 1-9$213.61
10-24$205.07
25-99$196.52
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

The Enclosure...The box is a rugged, lightweight weatherproof economy enclosure that is ideal for both indoor and outdoor applications. Constructed from injection molded ABS resin, it is well suited for a wide range of temperature or harsh environments. The mounting holes are molded into the enclosure permitting it to be wall mounted as well as on a flat surface. The raised lid features a 2-part molded hinge and molded quick release latches with a locking hasp on the lid. The raised lid is fully gasketed. The enclosure comes with an Aluminum mounting plate. This allows the installer to mount the hardware and components easily, taking advantage of the available space. The enclosure material is UV stabilized and comes in neutral light gray color.

The Applications...The NBE141006-10F is ideal for custom applications, which may require special modifications to the enclosure. The NBE141006-10F is designed for use as electrical and electronic box in many environments including factories and processing plants; municipal and state government installations; retail, wholesale, warehouse and commercial facilities. These enclosures are also suitable for use as an instrument enclosure in both indoor and outdoor applications.

Hot Environments... To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in cooling fan, internal temperatures can be better maintained. This model is ideal in hot environments. The NBE141006-10F model includes a thermostat-controlled 12W (Max) fan. The high airflow, low noise fan used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fan turns on when the internal temperature rises to 120° F (49° C) ±5° and turns off at 90° F (32° C) ±10°. The cooling fan does not require the use of either AC outlets, leaving them both available for your equipment.

Lightning Protection... Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. The HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications and custom mounted in the enclosure.



L-com Item #NBE141006-10F
ManufacturerL-com
UPC # (More)822335099951
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Injection Molded ABS Resin UV protected enclosure for use in Light-Weight Applications
  • Molded quick release latches and a separate padlock hasp
  • NEMA Type 3, 3X and IP55 / IP67 rated
  • Fully gasketed vented lid with removeable filter
  • Features Aluminum Mounting plate with a Surge Protected Duplex 120 VAC Outlet & Thermostat Controlled Cooling System
    4 brass inserts (bosses) on the back for the included mounting bracket kit
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 14x10x6 Inch 120 VAC ABS Weatherproof Enclosure w/Cooling Fan
© Infinite Electronics International, Inc.