Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Weatherproof Enclosures  >  AC Universal Outlet Enclosures  >  14x10x4 inch AC Outlet  >  14x10x4 inch AC  >  NBP141004-E00

14x10x4 Inch Universal 120-240 VAC Weatherproof Enclosure


14x10x4 Inch Universal 120-240 VAC Weatherproof Enclosure

Click image to zoom Click image(s) to zoom
L-com Item # NBP141004-E00

List Price
$59.99
Your Price 1 +$46.00
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
Secure your wireless equipment...

Remote wireless equipment such as access points, routers and bridges often are more vulnerable to tampering and theft. This can disrupt and even cripple critical communications. A low cost solution for protecting and securing your wireless equipment is the NBP141004-E00. This rugged, weather-proof composite enclosure is ideal for both indoor and outdoor applications. The compact size of this enclosure makes it ideal for locations with limited space requirements such as equipment closets or mobile applications. Also due to its size, the NBP141004-E00 can be used where aesthetics are important, such as in offices and in public areas requiring HotSpots.

The 10.5" x 9.5" x 4" (266 x 241 x 101 mm) compartment features a removable power module with two 120-240 VAC Universal Outlets. Cable access to the inside of the enclosure is via three rubber cable glands located on the bottom. Equipment can be mounted inside the enclosure by using the included hook-and-loop tape. The raised lid features a continuous gasket and a quick release latch with provisions for a padlock. The enclosure material is UV stabilized molded ABS. Three gasketed mounting holes are provided inside the enclosure for easy installations.

This enclosure is also available in a 4-pack, Item NBP141004-E00-4.



L-com Item #NBP141004-E00
ManufacturerL-com
UPC # (More)822335071537
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Compact Weatherproof Molded ABS Enclosure
  • Fully gasketed padlockable raised lid
  • NEMA Type 3, 3X / IP55 rated
  • Removable 120-240 VAC Universal Socket power module
  • Heavy duty hook-and-loop tape for mounting equipment in enclosure
    Also available in 4-Packs (Item #NBP141004-E00-4)
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Accessories for the 14x10x4 Inch Universal 120-240 VAC Weatherproof Enclosure

EnGenius Multi Function 802.11n AP/Router/Bridge
EnGenius Multi Function 802.11n AP/Router/Bridge
Universal Pole Mounting Kit NBP141004-Pole Diameter 3 to 12 inches
Universal Pole Mounting Kit NBP141004-Pole Diameter 3 to 12 inches
Similar Products In Stock

14x10x4 Inch 120 VAC Weatherproof Enclosure - 4-Pack                                                14x10x4 Inch 120 VAC Weatherproof Enclosure - 4-Pack
Your Price: $159.99
Availability: In Stock
More Info
14x12x7 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate                                 14x12x7 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate
Your Price: $144.98
Availability: In Stock
More Info
14x10x4 Inch 120 VAC Weatherproof Enclosure with Hook & Loop Mounting                               14x10x4 Inch 120 VAC Weatherproof Enclosure with Hook & Loop Mounting
Your Price: $48.99
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845