Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  ABS Enclosures  >  Universal AC Powered Enclosures  >  NBP141004-E00-4

14x10x4 Inch Universal 100-250 VAC Weatherproof Enclosure - 4-Pack

   Features
  • Compact Weatherproof Molded ABS Enclosure
  • Fully gasketed padlockable raised lid
  • NEMA Type 3, 3X / IP55 rated
  • Removable 120-240 VAC Universal Socket power module
  • Heavy duty hook-and-loop tape for mounting equipment in enclosure
    Also available individually (Item #NBP141004-E00)
14x10x4 Inch Universal 100-250 VAC Weatherproof Enclosure - 4-Pack
Click image to zoom Click image(s) to zoom
List Price 
$189.99
Sale Price1 +$184.00
Quantity  
Availability: Expected
5/20/2013



Similar Products In Stock
14x10x4 Inch 120 VAC Weatherproof Enclosure - 4-Pack                                                14x10x4 Inch 120 VAC Weatherproof Enclosure - 4-Pack
Your Price:   $159.99
Availability:   In Stock
    More Info
14x12x7 Inch Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate                      14x12x7 Inch Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate
Your Price:   $115.00
Availability:   In Stock
    More Info
14x12x7 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate                                 14x12x7 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate
Your Price:   $144.98
Availability:   In Stock
    More Info
 

Secure your wireless equipment...

Remote wireless equipment such as access points, routers and bridges often are more vulnerable to tampering and theft. This can disrupt and even cripple critical communications. A low cost solution for protecting and securing your wireless equipment is the NBP141004-E00-4. This rugged, weather-proof composite enclosure is ideal for both indoor and outdoor applications. The compact size of this enclosure makes it ideal for locations with limited space requirements such as equipment closets or mobile applications. Also due to its size, the NBP141004-E00-4 can be used where aesthetics are important, such as in offices and in public areas requiring HotSpots.

The 10.5" x 9.5" x 4" (266 x 241 x 101 mm) compartment features a removable power module with two 120-240 VAC Universal Outlets. Cable access to the inside of the enclosure is via three rubber cable glands located on the bottom. Equipment can be mounted inside the enclosure by using the included hook-and-loop tape. The raised lid features a continuous gasket and a quick release latch with provisions for a padlock. The enclosure material is UV stabilized molded ABS. Three gasketed mounting holes are provided inside the enclosure for easy installations.

This enclosure is also available individually, item NBP141004-E00.

This sale price is only being offered for a limited time!

   Details
L-com Item #NBP141004-E00-4
ManufacturerL-com
UPC # (More)822335071544
RoHS StatusNot Compliant At This Time (More)

   Applications
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Datasheets
Catalog Page
2D Drawing (.pdf)

Accessories for the 14x10x4 Inch Universal 100-250 VAC Weatherproof Enclosure - 4-Pack
Universal Pole Mounting Kit NBP141004-Pole Diameter 3 to 12 inches
Universal Pole Mounting Kit NBP141004-Pole Diameter 3 to 12 inches
EnGenius Multi Function 802.11n AP/Router/Bridge
EnGenius Multi Function 802.11n AP/Router/Bridge

Customers who bought the 14x10x4 Inch Universal 100-250 VAC Weatherproof Enclosure - 4-Pack product also bought . . .
RP-SMA Plug to N-Male, White Pigtail 1 ft 195-Series
RP-SMA Plug to N-Male, White Pigtail 1 ft 195-Series
N-Male to N-Male, Pigtail 4 ft 195-Series
N-Male to N-Male, Pigtail 4 ft 195-Series
Stationary Antenna Mast Mounting Kit
Stationary Antenna Mast Mounting Kit
CommScope 5NF4 Ultra II CAT5e, By The Foot
CommScope 5NF4 Ultra II CAT5e, By The Foot
RP-SMA Plug to RP-SMA Plug Barrel Adapter
RP-SMA Plug to RP-SMA Plug Barrel Adapter
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 14x10x4 Inch Universal 100-250 VAC Weatherproof Enclosure - 4-Pack
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845