L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 28th and 29th in observance of the Thanksgiving Day holiday.

You Are Here:  Home  >  Weatherproof Enclosures  >  UL Industrial Enclosures  >  UL Listed Non-Powered Enclosures  >  UL Non-Powered NB Series  >  NB121005

12x10x5" UL® Listed Weatherproof Enclosure


ENCL,FRP 12x10x5
Roll over image to zoom in
ENCL,FRP 12x10x5 ENCL,FRP 12x10x5
L-com Item # NB121005

List Price$108.00
Your Price 1-9$108.00
10-24$103.68
25-99$99.36
100 +Call Us
Availability: 11/25/2019
Quantity  
Need a different weatherproof enclosure option 

The box is a rugged UL Listed weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The molded in mounting lip (top and bottom) allow it to be wall mounted as well as on a flat surface. Mounting Brackets are available as an option. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in neutral beige color.

The NB121005 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates. Blank mounting plates are available from L-Com. The contoured body provides an attractive and contemporary appearance. The NB121005 can be used as insulated junction boxes, terminal wiring boxes, instrument housing and housing for electrical controls in wet, dusty and corrosive environments. The enclosure has the following key features:

1. The enclosures are made of beige (RAL 7032) hot molded fiberglass reinforced polyester.
2. The enclosure is furnished with four threaded studs and bolts for mounting plate or frame.
3. The enclosure provides double insulation and a protection degree of IP66-9 NEMA 4X.
4. Temperature resistance: -58°F to +302°F (-50°C to +150°C), momentary +392°F (200°C).
5. Self extinguishing and halogen-free. UV protection formulated resins used in construction.
6. Enclosures are maintenance free and corrosion resistant.
7. Optimum seals are molded-in channels of polyurethane or neoprene gaskets.
Now with UL®Listing Mark...



L-com Item #NB121005
ManufacturerL-com
UPC # (More)822335082465
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • One bag of MPS screws shipped loose inside each enclosure
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Similar Products

12x10x5 Inch Weatherproof Windowed NEMA 4X Enclosure with Blank Aluminum Mounting Plate             12x10x5 Inch Weatherproof Windowed NEMA 4X Enclosure with Blank Aluminum Mounting Plate
Your Price: $175.00
Availability: In Stock
More Info
12x10x5 Inch Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Starboard Mounting Plate        12x10x5 Inch Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Starboard Mounting Plate
Your Price: $140.00
Availability: 2 Days
More Info
12x10x5 Inch Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate 2                    12x10x5 Inch Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate 2
Your Price: $138.00
Availability: 2 Days
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 12x10x5" UL® Listed Weatherproof Enclosure
© Infinite Electronics International, Inc.