L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  Fiberglass (FRP) Enclosure  >  DIN Rail Enclosures  >  NB121005-000DR

12x10x5 Inch Weatherproof NEMA Rated Enclosure with DIN Mounting Rails


ENCL,FRP 12x10x5
Roll over image to zoom in
ENCL,FRP 12x10x5 ENCL,FRP 12x10x5
L-com Item # NB121005-000DR

List Price$175.06
Your Price 1-9$175.06
10-24$168.06
25-99$161.06
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

The aluminum mounting rails installed within the NB121005-000DR provides provisions to mount DIN3 Rails for installing a number of off-the-shelf DIN Modules and systems. The HGX-PMT13 and HGX-PMT16 mounting package allows the populated enclosure to be mounted on poles, securely, in and around your site. The flexibility of DIN rail mounting system and the large selection of modules available offer any number of application solutions indoors and out, even in harsh environments. The NEMA 4, 4X/IP66 provides a sealed environment to safely house the control, routing and power systems being designed with the DIN Modules. The DIN Rails can be adapted to hold other systems and components to accommodate their placement in the enclosure. The enclosure features holes for two N-Bulkhead connectors or Lightning Protectors, a grounding lug, and a cable conduit connector to accept power or system feeds into the enclosure.

Optional 35mm DIN rails for this enclosure are available (L-com #DIN35-NB12) in the accessories tab.

For more information and complete specifications, click on the data sheet link in the Downloads tab.



L-com Item #NB121005-000DR
ManufacturerL-com
UPC # (More)822335361393
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Includes Mounting Rails for DIN3 Rails and DIN modules in the Enclosure
Applications:
  • DIN Rail mountable Modular System
  • Indoor and outdoor installations and Remote Wireless LAN WiFi equipment
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Similar Products

12x10x5" UL® Listed Weatherproof Enclosure                                                          12x10x5" UL® Listed Weatherproof Enclosure
Your Price: $112.54
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 12x10x5 Inch Weatherproof NEMA Rated Enclosure with DIN Mounting Rails
© Infinite Electronics International, Inc.