L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  Fiberglass (FRP) Enclosure  >  Cooled and Heated Enclosures  >  NB121005-1HF

12x10x5 Inch 120 VAC 3R Weatherproof Enclosure with Heater and Cooling Fan


ENCL,FRP 12x10x5
Roll over image to zoom in
ENCL,FRP 12x10x5 ENCL,FRP 12x10x5
L-com Item # NB121005-1HF

List Price$284.47
Your Price 1-9$284.47
10-24$273.09
25-99$261.71
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

The NB121005-1HF is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high or low temperature as well as corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB121005-1HF is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Ideal for Hot and Cold Environments

The NB121005-1HF includes a thermostat-controlled 200W heating system and cooling fan. The heater turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. The heater does not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heater is required since it is mounted underneath the plate.

For cooling, the NB121005-1HF includes a thermostat-controlled 7.5W (Max) fan. The high airflow, low noise fan used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fan turns on when the internal temperature rises to 120° F (49° C) ±5° and turns off at 90° F (32° C) ±10°. The cooling fan does not require the use of any of the AC outlets, leaving them all available for your equipment.

Additional information and complete specifications are available on the data sheet located in the Downloads section.



L-com Item #NB121005-1HF
ManufacturerL-com
UPC # (More)822335353312
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • Fully gasketed vented lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3X / IP24 rated
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlet
  • Thermostat controlled heating and cooling system
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage
Similar Products

12x10x5 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller                       12x10x5 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller
Your Price: $326.15
Availability: In Stock
More Info
12x10x5 Inch 120 VAC Weatherproof Enclosure with Heater and 85° Turn-on Cooling Fan                 12x10x5 Inch 120 VAC Weatherproof Enclosure with Heater and 85° Turn-on Cooling Fan
Your Price: $310.52
Availability: In Stock
More Info
12x10x5 Inch 120 VAC Weatherproof Enclosure                                                         12x10x5 Inch 120 VAC Weatherproof Enclosure
Your Price: $248.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 12x10x5 Inch 120 VAC 3R Weatherproof Enclosure with Heater and Cooling Fan
© Infinite Electronics International, Inc.