L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures  >  Industrial NEMA Enclosures by Material  >  Fiberglass (FRP) Enclosure  >  Heated Enclosures  >  NB121005-1H0

12x10x5 Inch 120 VAC 3R Weatherproof Enclosure with Heater


ENCL,FRP 12x10x5
Roll over image to zoom in
ENCL,FRP 12x10x5 ENCL,FRP 12x10x5
L-com Item # NB121005-1H0

List Price$253.21
Your Price 1-9$253.21
10-24$243.08
25-99$232.95
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

The NB121005-1H0 is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for low temperature as well as corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB121005-1H0 is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Ideal for Cold Environments

The NB121005-1H0 includes a thermostat-controlled 200W heating system. The heater turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. The heater does not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heater is required since it is mounted underneath the plate.

Additional information and complete specifications are available on the data sheet located in the Downloads section.



L-com Item #NB121005-1H0
ManufacturerL-com
UPC # (More)822335353305
Features:
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • Fully gasketed vented lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlet
  • Thermostat controlled heating system
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment installations
  • Cold and corrosive environments
  • Security and surveillance equipment installations
Similar Products

12x10x5 Inch 120 VAC Weatherproof Enclosure                                                         12x10x5 Inch 120 VAC Weatherproof Enclosure
Your Price: $248.00
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 12x10x5 Inch 120 VAC 3R Weatherproof Enclosure with Heater
© Infinite Electronics International, Inc.